Approvals |
|
||||||
Protection class |
|
||||||
Ambient temperature | -40 ... 60 oC | ||||||
Maximum humidity | 85 %rh | ||||||
Note | About Flame Failure Response Times (FFRT):
|
||||||
Flame detector | Depends on plug-in amplifier |
Additional description |
|
Approvals |
|
||||||
Protection class |
|
||||||
Ambient temperature | -40 ... 60 oC | ||||||
Maximum humidity | 85 %rh | ||||||
Note | About Flame Failure Response Times (FFRT):
|
||||||
Flame detector | Depends on plug-in amplifier |
Additional description |
|
![]() |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 2s | 1 | 1,0/2,0s | — | RM7850A1001/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 15s | 1 | 1,0/2,0s | — | RM7850A1019/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Primary | on/off | Cont. | Intermittent | — | 5/10s | — | — | selectable | 1,0/2,0s | — | RM7890B1055/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 2s | 1 | 1,0/2,0s | — | RM7850A2001/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 15s | 1 | 1,0/2,0s | — | RM7850A2019/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Primary | on/off | Cont. | Intermittent | — | 5/10s | — | — | selectable | 1,0/2,0s | — | RM7890B2055/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Atmosferic | LF/Modulate | Cont. | Selectable | • | 5/10s | 5/10s | — | 1 | 1,0/2,0s | — | EC7820A1026/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 2s | 1 | 1,0/2,0s | — | EC7850A1072/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 30s | 1 | 1,0/2,0s | — | EC7850A1080/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 15s | 1 | 1,0/2,0s | — | EC7850A1122/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Primary | on/off | Cont. | Intermittent | — | 5/10s | — | — | selectable | 1,0/2,0s | — | EC7890B1028/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Atmosferic | LF/Modulate | Cont. | Selectable | • | 5/10s | 5/10s | — | 1 | 1,0/2,0s | — | EC7820A2026/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 2s | 1 | 1,0/2,0s | — | EC7850A2072/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 30s | 1 | 1,0/2,0s | — | EC7850A2080/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 3/5s | 3/5s | 15s | 1 | 1,0/2,0s | — | EC7850A2122/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840E1016/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Atmosferic | LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840G1014/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840L1018/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840L1026/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | Integrated | Uses S7800A1142/U display for programming | RM7840L1075/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Atmosferic | on/off | Cont. | Interrupted | — | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840M1017/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Intermit. | Intermittent | — | 4/10s | — | — | — | 0,8/3,0s | — | No shutter check | RM7890A1015/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Cont. | Intermittent | — | 4/10s | — | — | — | 0,8/3,0s | — | RM7890B1014/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Cont. | Intermittent | — | — | — | — | — | 0,8/3,0s | — | Fixed 4s safety time. | RM7890B1030/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840E2016/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Atmosferic | LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840G2014/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840L2018/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Selectable | • | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840L2026/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | Integrated | Uses S7800A1142/U display for programming | RM7840L2075/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Atmosferic | on/off | Cont. | Interrupted | — | 4/10s | — | 15s | — | 0,8/3,0s | — | RM7840M2017/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Intermit. | Intermittent | — | 4/10s | — | — | — | 0,8/3,0s | — | No shutter check | RM7890A2015/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Cont. | Intermittent | — | 4/10s | — | — | — | 0,8/3,0s | — | RM7890B2014/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Cont. | Intermittent | — | — | — | — | — | 0,8/3,0s | — | Fixed 4s safety time. | RM7890B2030/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | EC7840L1014/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Cont. | Intermittent | — | 4/10s | — | — | — | 0,8/3,0s | — | EC7890B1010/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Full | HF/LF/Modulate | Cont. | Interrupted | • | 4/10s | — | 15s | — | 0,8/3,0s | — | EC7840L2014/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) | |||||||||||||||
Primary | — | Cont. | Intermittent | — | 4/10s | — | — | — | 0,8/3,0s | — | EC7890B2010/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Primary | — | Cont. | — | — | 4/10s | — | — | — | 0,8/3,0s | — | C7915 / C7927 flame detectors only | RM7824A1006/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Primary | — | Cont. | — | — | 4/10s | — | — | — | 0,8/3,0s | — | C7915 / C7927 flame detectors only | RM7824A2006/U |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Flame switch | 2xSPDT | Cont. | — | — | — | — | — | — | 1,0/2,0s | — | RM7823A1016/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Flame switch | 2xSPDT | Cont. | — | — | — | — | — | — | 1,0/2,0s | — | RM7823A2016/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Flame switch | 2xSPDT | Cont. | — | — | — | — | — | — | 1,0/2,0s | — | EC7823A1004/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) |
|
|||||||||||||||
Control model | Outputs | Operation | Pilot | Prepurge timer | Pilot ignition time | Main ignition time | Post purge time | Number of ignition attempts | Flame failure response time | Valve proofing system | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||
Flame switch | 2xSPDT | Cont. | — | — | — | — | — | — | 1,0/2,0s | — | EC7823A2004/U |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Installation/mounting instruction (English) Certificate (English) Certificate (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Used with RM7824A 24VDC model only. For UV sensor C7024E/F. Self-Check. Not CE approved. FFRT: 3.0s | R7824C1002/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable<5m). FFRT: EU=1.0s / US=0.8s. R7847A activates 24h autorecycle timer when used in CE approved EC/RM78xx relay modules. | R7847A1025/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable<5m). FFRT: EU=2.0s / US=3.0s. R7847A activates 24h autorecycle timer when used in CE approved EC/RM78xx relay modules. | R7847A1033/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable>5m) and UV sensor C7012A/C/G. FFRT: EU=1.0s / US=0.8s. R7847A activates 24h autorecycle timer when used in CE approved EC/RM78xx relay modules. | R7847A1074/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable>5m) and UV sensor C7012A/C/G. FFRT: EU=2.0s / US=3.0s. R7847A activates 24h autorecycle timer when used in CE approved EC/RM78xx relay modules. | R7847A1082/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable<5m). Ampli-Check. FFRT: EU=1.0s / US=0.8s | R7847B1023/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable<5m). Ampli-Check. FFRT: EU=2.0s / US=3.0s | R7847B1031/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable>5m) and UV sensor C7012A/C/G. Ampli-Check. FFRT: EU=1.0s / US=0.8s | R7847B1064/U |
![]() | |||
Specification sheet (English) | |||||
For flame rod (cable>5m) and UV sensor C7012A/C/G. Ampli-Check. FFRT: EU=2.0s / US=3.0s | R7847B1072/U |
![]() | |||
Specification sheet (English) | |||||
For C7012E/F UV sensor. Shutter-Check. NOT CE APPROVED. FFRT: EU=2.0s / US=3.0s | R7847C1005/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7027/35/44. FFRT: EU=1.0s / US=0.8s. R7849A activates 24h autorecycle timer when used in CE approved EC/RM78xx relay modules. | R7849A1015/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7027/35/44. FFRT: EU=2.0s / US=3.0s. R7849A activates 24h autorecycle timer when used in CE approved EC/RM78xx relay modules. | R7849A1023/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7027/35/44. Ampli-Check. NOT CE APPROVED. FFRT: EU=1.0s / US=0.8s. NOT CE APPROVED | R7849B1013/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7027/35/44. Ampli-Check. NOT CE APPROVED. FFRT: EU=2.0s / US=3.0s. NOT CE APPROVED | R7849B1021/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7927. FFRT: EU=1.0s / US=0.8s. NOT CE APPROVED | R7851A1002/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7927. FFRT: EU=2.0s / US=3.0s. NOT CE APPROVED | R7851A1010/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7927. Ampli-Check. NOT CE APPROVED. FFRT: EU=2.0s / US=3.0s. NOT CE APPROVED | R7851B1000/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7927. Ampli-Check. NOT CE APPROVED. FFRT: EU=1.0s / US=0.8s. NOT CE APPROVED | R7851B1018/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7961E/F. Shutter-Check. FFRT: EU=2.0s / US=3.0s | R7851C1008/U |
![]() | |||
Specification sheet (English) | |||||
For IR sensors C7915. Ampli-Check. FFRT: EU=2.0s / US=3.0s | R7852B1009/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7061A/F. Shutter-Check. FFRT: EU=2.0s / US=3.0s | R7861A1026/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7061A/F. Shutter-Check. FFRT: EU=1.0s / US=0.8s | R7861A1034/U |
![]() | |||
Specification sheet (English) | |||||
For UV sensors C7076A/D/F. Shutter-Check. FFRT: EU=2.0s / US=3.0s | R7886A1001/U |
![]() | |||
Specification sheet (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Prepurge time = 2s. | ST7800A1005/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 7s. | ST7800A1013/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 10s. | ST7800A1021/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 30s. | ST7800A1039/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 40s. | ST7800A1047/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 60s. | ST7800A1054/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 90s. | ST7800A1062/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 2.5min. | ST7800A1070/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 4.0min. | ST7800A1088/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 6.0min. | ST7800A1096/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 9.0min. | ST7800A1104/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 12.0min. | ST7800A1112/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 15.0min. | ST7800A1120/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 22.0min. | ST7800A1138/U |
![]() | |||
Specification sheet (English) | |||||
Prepurge time = 30.0min. | ST7800A1146/U |
![]() | |||
Specification sheet (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Panel mounting subbase for EC/RM7800 "1000" series relay modules. | Q7800A1005/U |
![]() | |||
Specification sheet (English) | |||||
Wall mounting subbase for EC/RM7800 "1000" series relay modules. | Q7800B1003/U |
![]() | |||
Specification sheet (English) | |||||
Adapter subbase for EC/RM7890 "1000" series relay modules, to retrofit RA890-series without rewiring. Fits Q270-series sub bases. | Q7800F1004/U |
![]() | |||
Specification sheet (English) | |||||
Panel mounting subbase with grounding pin for use with EC/RM7800 "1000" and "2000" series relay modules, of SW Revision 5 and above. | Q7800A2005/U |
![]() | |||
Specification sheet (English) | |||||
Wall mounting subbase with grounding pin for use with EC/RM7800 "1000" and "2000" series relay modules, of SW Revision 5 and above. | Q7800B2005/U |
![]() | |||
Specification sheet (English) |
|
||||||
Description | Additional Product Type | Downloads | ||||
---|---|---|---|---|---|---|
TXT | ||||||
Language: English, with integrated selectable Modbus data communication. | S7800A1001/U |
![]() | ||||
Specification sheet (English) | ||||||
Language: English, with integrated selectable Modbus data communication. Enhanced model, needed to program Enhanced 7800-series models (with VPS, US models only). | S7800A1142/U |
![]() | ||||
Specification sheet (English) | ||||||
Multi language (EN, SP, FR) 4-line LCD display for all 7800-series, with integrated selectable Modbus data communication. Can be used for programming Enhanced models (programming function for US "Enhanced" models only). | S7800A2142/U |
![]() | ||||
Specification sheet (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Data Controlbus Module for communication or for remote S7800 mounting. | S7810A1009/U |
![]() | |||
Specification sheet (English) | |||||
MODBUS communication card. For US models only, not CE approved (includes remote reset over Modbus). | S7810M1003/U |
![]() | |||
Specification sheet (English) | |||||
MODBUS communication card. For CE approved models (no remote reset over Modbus). | S7810M1029/U |
![]() | |||
Specification sheet (English) | |||||
Remote Reset Module. | S7820A1007/U |
![]() | |||
Specification sheet (English) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
5-wire connector for S7800/10/20 | 203541/U |
![]() | ||
Specification sheet (English) | ||||
Remote mounting bracket for S7800 | 203765/U |
![]() | ||
Specification sheet (English) | ||||
NEMA 4 / IP65 cover assembly for remote mounting of S7800A2142/U 4-line LCD display. | 204729A/U |
![]() | ||
Specification sheet (English) | ||||
NEMA 4 / IP65 cover assembly with reset button for remote mounting of S7800A2142/U 4-line LCD display. | 204729C/U |
![]() | ||
Specification sheet (English) | ||||
Display extension cable assembly. Cable length 1.5 m | 221818A/U |
![]() | ||
Specification sheet (English) | ||||
Display extension cable assembly. Cable length ca. 3 m. Note: assure no electrical noise is present to avoid connection problems, due to extra long cable. | 221818C/U |
![]() | ||
Specification sheet (English) | ||||
NEMA 4 cover assembly for remote mounting of S7800A1001/U or S7800A1142/U 2-line VFD display. | 50023821-001/U |
![]() | ||
Specification sheet (English) | ||||
NEMA 4 cover assembly with reset button for remote mounting of S7800A1001/U or S7800A1142/U 2-line VFD display. | 50023821-002/U |
![]() | ||
Specification sheet (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Remote Monitoring System using Honeywell Connected Plant. | _Thermal-IQ | — | |||
Brochure (English) Overview (English) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Download Checkout and Test support document | _Checkout | — | ||
Installation/mounting instruction (English) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Recommended use of a flame simulation circuit with a rectification flame amplifier for using an external flame sensor. | _Flame simulator | — | ||
Installation/mounting instruction (English) |