Approvals |
|
||
Protection class | IP00 | ||
Ambient temperature | -20 ... 60 oC | ||
Maximum humidity | 90 %rh | ||
Note | Spare part only for commercial burner applications. |
Additional description |
|
Approvals |
|
||
Protection class | IP00 | ||
Ambient temperature | -20 ... 60 oC | ||
Maximum humidity | 90 %rh | ||
Note | Spare part only for commercial burner applications. |
Additional description |
|
|
|||||||||
Outputs | Operation | Flame failure response time | Flame detector | Supply voltage | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||
1xSPST | Manual stop/start | 2s | Rectification | 220..240 Vac | Flame rod (or C7012A/G) | BC1000A0220F |
![]() | ||
Specification sheet (English) Certificate (English) | |||||||||
1xSPST | Manual stop/start | 2s | UV | 220..240 Vac | C7027, C7035, C7044 | BC1000A0220U |
![]() | ||
Specification sheet (English) Certificate (English) | |||||||||
1xSPDT | Flame switch | <1s | Rectification | 220..240 Vac | Flame rod (or C7012A/G) | BC1000B1018 |
![]() | ||
Specification sheet (English) Certificate (English) | |||||||||
1xSPDT | Flame switch | <1s | UV | 220..240 Vac | C7027, C7035, C7044 | BC1000B2019 |
![]() | ||
Specification sheet (English) Certificate (English) |
|
|||||||||
Outputs | Operation | Flame failure response time | Flame detector | Supply voltage | Comment | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||
1xSPST | Manual stop/start | 2s | Rectification | 110..120 Vac | Flame rod (or C7012A/G) | BC1000A0110F |
![]() | ||
Specification sheet (English) Certificate (English) | |||||||||
1xSPST | Manual stop/start | 2s | UV | 110..120 Vac | C7027, C7035, C7044 | BC1000A0110U |
![]() | ||
Specification sheet (English) Certificate (English) | |||||||||
1xSPDT | Flame switch | <1s | Rectification | 110..120 Vac | Flame rod (or C7012A/G) | BC1000B1000 |
![]() | ||
Specification sheet (English) Certificate (English) | |||||||||
1xSPDT | Flame switch | <1s | UV | 110..120 Vac | C7027, C7035, C7044 | BC1000B2001 |
![]() | ||
Specification sheet (English) Certificate (English) |
|
||||||
Description | Additional Product Type | Downloads | ||||
---|---|---|---|---|---|---|
TXT | ||||||
Industrial flame rod. | _C7008 | |||||
PurplePeeper standard UV detector and IP67 protection. | _C7012A/G |
|
|||||||
Description | Additional Product Type | Downloads | |||||
---|---|---|---|---|---|---|---|
TXT | |||||||
MiniPeeper standard UV detector and IP54 protection. | _C7027 | ||||||
MiniPeeper with field replaceable tube and IP65 protection. | _C7035 | ||||||
MiniPeeper UV sensor with side view and IP54 protection. | _C7044 |