c6097a4be04
c6097a4be04colres.jpgDownloads
c6097a4be04bwhres.tifDownloads
The C6097 3000/4000 series Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure changes.
Kind of pressure differential pressure, relative
Pressure connection Two models are available: pipe mount or flange mount on valve body.
Positive pressure: G1/4"
Negative pressure: G1/8"
Electrical connection terminal connection M16x1,5
Protection class IP54
Housing material
Bottom part: aluminium die cast
Case: polybutylene terephthalate
Cover: transparent polycarbonate
Media temp. -15 ... 80 oC
Ambient temperature -15 ... 60 oC
Switch function/capacity
Switch action: SPDT
Max voltage: 240Vac
Min voltage: 24Vac
Max resistive load: 5 A
Max inductive load (pf=0.6): 0.5 A
Min load: 50 mA
Approvals
C6097A3/B3 models: UL (US+C), CSA (US+C), FM
C6097A4 models: CE EN1854:2010 (GAR)
Mounting position horizontal or vertical
Additional description
C6097A3 models are calibrated for pressure fall (UL/FM approved for use as minimum pressure limiter) and have psi scale
C6097B3 models are calibrated for pressure rise (UL/FM approved for use as maximum pressure limiter) and have psi scale
C6097A4 models are calibrated for nominal pressure (CE approved for use as minimum or maximum pressure limiter in EU) and have mbar scale
European models for pipe mount, G1/4" connection. Uses M16 cable gland.
c6097a4be04
c6097a4be04colres.jpgDownloads
c6097a4be04bwhres.tifDownloads
C6097A4
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
0.4 ... 60.25 ... 0.4100C6097A4010 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
1 ... 100.25 ... 0.4500C6097A4110 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
2.5 ... 500.8 ... 1.5500C6097A4210 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
30 ... 1503 ... 5600C6097A4310 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
100 ... 5008 ... 17600C6097A4410 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
American models for pipe mount, G1/4" connection. Auto recycle. Break on pressure fall.
c6097a3autobe04
c6097a3autobe04colres.jpgDownloads
c6097a3autobe04bwhres.tifDownloads
C6097A3AUTO
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
1 ... 100.25 ... 0.4600NO-COM interruptedC6097A3004/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
2.5 ... 500.75 ... 1.5600NO-COM interruptedC6097A3053/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
30 ... 1503 ... 5600NO-COM interruptedC6097A3079/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
100 ... 5008 ... 17600NO-COM interruptedC6097A3137/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
American models for pipe mount, G1/4" connection. Manual reset. Break on pressure fall.
c6097a3manbe04
c6097a3manbe04colres.jpgDownloads
c6097a3manbe04bwhres.tifDownloads
C6097A3MAN
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
2.5 ... 500.6 ... 1.2600NC-COM interruptedC6097A3012/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
30 ... 1500.6 ... 1.2600NC-COM interruptedC6097A3038/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
1 ... 102.7 ... 6600NC-COM interruptedC6097A3095/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
100 ... 5002.7 ... 6600NC-COM interruptedC6097A3111/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
American models for pipe mount, G1/4" connection. Manual reset. Break on pressure rise.
c6097a3manbe04
c6097a3manbe04colres.jpgDownloads
c6097a3manbe04bwhres.tifDownloads
C6097A3MAN
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
30 ... 1503 ... 5600NO-COM interruptedC6097B3002/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
2.5 ... 500.75 ... 1.5600NO-COM interruptedC6097B3028/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
30 ... 1503 ... 5600NO-COM interruptedC6097B3051/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
American models for pipe mount, G1/4" connection. Auto recycle. Break on pressure rise.
c6097a3autobe04
c6097a3autobe04colres.jpgDownloads
c6097a3autobe04bwhres.tifDownloads
C6097A3AUTO
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
30 ... 1503 ... 5600NC-COM interruptedC6097B3085/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
100 ... 5008 ... 17600NC-COM interruptedC6097B3101/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
2.5 ... 500.75 ... 1.5600NC-COM interruptedC6097B3119/U TXT
PDF
Product handbook (English) Installation/mounting instruction (English)
Accessories for C6097 3000/4000 series
DescriptionAdditional Product TypeDownloads
 TXTPDF
Cover for CE certified Auto Reset models32003039-003/U TXT
Cover for UL/FM certified Auto Reset models32003040-003/U TXT
Cover for UL/FM certified Manual Reset models32003041-003/U TXT
Fastening set U-Bracket 32003042-003/U TXT
Connecting set for Min/ Max Pressure32003043-003/U TXT
Pilot lamp, Red:110/120 V32003044-003/U TXT
Pilot lamp, Blue:110/120 V32003045-003/U TXT
Pilot lamp, Red:220/240 V32003046-003/U TXT
Pilot lamp, Blue:220/240 V32003047-003/U TXT
LED set, red/green: 24 V DC32003048-003/U TXT
LED set, red/green: 230 V 32003049-003/U TXT
Weather protection cover32003050-003/U TXT
Restrictor Orifice - Hole 0,2mm32003051-003/U TXT
Restrictor Orifice - Hole 0,3mm32003052-003/U TXT
Standard socket set for CE certified models32003053-003/U TXT
Standard socket set for UL/FM certified models32003054-003/U TXT
Standard Coupler plug for CE certified models32003055-003/U TXT
Standard Coupler plug for UL/FM certified models32003056-003/U TXT