c60vr40-nl05
c60vr40-nl05colres.jpgDownloads
c60vr40-nl05bwhres.tifDownloads
Compact gas pressure switch based on the Kromschroeder DG.C series for mounting on the side position of VQ400 dual valves and VRB00/VR400/V4730 combination gas valves.
The C60VR40xxx has an adjustable setpoint and performs minimum gas pressure supervision in a safe start interlock circuit.
The C60VR40xxx is designed to be fitted directly on the valve body of the applicable gas valve body, using two mounting screws and an O-ring.
Kind of pressure overpressure, relative
Pressure connection Flanged, directly on valve body.
Electrical connection DIN plug
Protection class IP00 (IP54 with DIN plug mounted)
Housing material
Body: aluminium
Cover: reinforced PBT glassfibre
Ambient temperature -15 ... 60 oC
End switch function/capacity
Switch action: 1x SPDT
Resistive: 5A
Inductive (COS PHI = 0.6): 0.5A
Contact Resistance (initial): < 80 mOhm
Approvals
C60VR40 models: CE (EN 1854)
C60VRT40 models: UL
Mounting position horizontal
Additional description
DIN plug not included.
Maximum test pressure 2 Bar < 15 minutes.
Models for Europe
Pressure adjustment rangeDifferential pressureMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
2 ... 171.5 ... 2.5100C60VR40017 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
5 ... 401.5 ... 2.5100C60VR40040 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
5 ... 401.5 ... 2.5100Gold plated contactsC60VR40040G TXT
PDF
Installation/mounting instruction (English) Certificate (English)
30 ... 1104 ... 12600C60VR40110 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
100 ... 30015 ... 30600C60VR40300 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
Models for USA
Pressure adjustment rangeDifferential pressureMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
5 ... 401.5 ... 2.5600C60VRT40040 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
Parts

co020012-nl05
co020012-nl05colres.jpgDownloads
co020012-nl05bwhres.tifDownloads
CO020012
DescriptionAdditional Product TypeDownloads
 TXTPDF
DIN PlugCO020012 TXT