c7012asz20
c7012asz20colres.jpgDownloads
c7012asz20bwhres.tifDownloads
Solid-state electronic UV flame sensor to detect ultraviolet radiation emitted by the combustion of most carbon-containing fuels such as natural gas, LP gases, and oil.
Used with Honeywell burner controls to provide flame supervision in continuous operation for industrial burner applications.
Approvals
CE approved according to EN298 only when used with the correct Honeywell flame amplifiers and/or burner controls.
C7012E/F models are approved for use in continuous operation, by using dynamic self-check.
C7012C/F models are UL listed for use in explosion hazardous locations; Class 1, groups C and D; and Class 2, groups E, F, and G.
Cable length 2.4 m
Additional description
Two flame detectors can be wired in parallel to reduce nuisance shutdowns in difficult flame sighting applications.
Quick and easy installation on standard 3/4" NPT sight pipe (Ex-proof models 1" NPT).
The "DIN" models have an additional grounding wire (green/yellow)
Standard models for intermittent operation
c7012asz20
c7012asz20colres.jpgDownloads
c7012asz20bwhres.tifDownloads
C7012A
Mechanical connectionAmbient temperatureProtection classSupply voltageCommentNoteTypeDownloads
 oC     TXTPDF
3/4" NPT-4 ... 79IP66110..120 VacC7012A1145/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
3/4" NPT-4 ... 79IP66240 VacC7012A1194/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
3/4" NPT-4 ... 79IP66220 Vac"DIN" versionC7012G1019/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
Standard models for continuous operation (with mechanical shutter)
Mechanical connectionAmbient temperatureProtection classSupply voltageCommentNoteTypeDownloads
 oC     TXTPDF
3/4" NPT-29 ... 79IP66110..120 VacShutter coil voltage: 120V onlyC7012E1104/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
1" NPT-40 ... 79IP66110..120 VacShutter coil voltage: 120V onlyC7012E1120/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
3/4" NPT-29 ... 79IP66240 VacShutter coil voltage: 120V onlyC7012E1153/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
3/4" NPT-29 ... 79IP66220 Vac"DIN" versionShutter coil voltage: 120V onlyC7012E1187/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
3/4" NPT-29 ... 79IP66110 Vac"DIN" versionShutter coil voltage: 120V onlyC7012E1195/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
UL listed explosion proof models for intermittent operation
c7012f-nl05
c7012f-nl05colres.jpgDownloads
c7012f-nl05bwhres.tifDownloads
C7012F
Mechanical connectionAmbient temperatureProtection classSupply voltageCommentNoteTypeDownloads
 oC     TXTPDF
1" NPT-29 ... 79NEMA 7110..120 VacEx approved in USA onlyC7012C1042/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
UL listed explosion proof models for continuous operation (with mechanical shutter)
Mechanical connectionAmbient temperatureProtection classSupply voltageCommentNoteTypeDownloads
 oC     TXTPDF
1" NPT-29 ... 79NEMA 7110..120 VacEx approved in USA onlyShutter coil voltage: 120V onlyC7012F1052/U TXT
PDF
Specification sheet (English) Specification sheet (Russian)
Used with controllers
DescriptionAdditional Product TypeDownloads
 TXTPDF
Industrial burner controller used with plug-in flame amplifier R78xx-series._EC/RM78
Industrial flame switch (115Vac) with integrated rectification flame amplifier, C7012A/C/G onlyR4343D1009 TXT
Industrial flame switch (230Vac) with integrated rectification flame amplifier, C7012A/C/G onlyR4343D1017 TXT
Standard amplifier for the Honeywell EC/RM78xx series for use with C7012A/C/G sensors.
DescriptionAdditional Product TypeDownloads
 TXTPDF
FFRT = 1.0 or 0.8 sec. (C7012A/C/G only)R7847A1074/U TXT
FFRT = 2.0 or 3.0 sec. (C7012A/C/G only)R7847A1082/U TXT
Ampli-check amplifier for the Honeywell EC/RM78xx series for use with C7012A/C/G sensors.
DescriptionAdditional Product TypeDownloads
 TXTPDF
FFRT = 1.0 or 0.8 sec. (C7012A/C/G only)R7847B1064/U TXT
FFRT = 2.0 or 3.0 sec. (C7012A/C/G only)R7847B1072/U TXT
Self-check amplifier for the Honeywell EC/RM78xx series for use with C7012E/F sensors.
DescriptionAdditional Product TypeDownloads
 TXTPDF
FFRT = 2.0 or 3.0 sec. Note: not CE approved (GAD) for use in Europe. When used with EC78xx controls (230Vac), take precautions to reduce line voltage shutter voltage to prevent damage to the connected C7012E/F !!R7847C1005/U TXT
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Swivel mount for adjustable positioning of the UV sensor118367A/U TXT
Mounting flange with 1" NPT internal thread for mounting on 1" sight pipe (to replace standard 3/4" NPT flange), for C7012A/E/G only124198/U TXT
Quartz focussing lens124204/U TXT
Replacement parts
DescriptionAdditional Product TypeDownloads
 TXTPDF
Ultraviolet sensing tube for C7012 sensor113228/U TXT
Coil and shutter assembly for C7012E/F models only190971B/U TXT