c7027anl01
c7027anl01colres.jpgDownloads
c7027anl01bwhres.tifDownloads
Compact analogue UV flame sensor to detect ultraviolet radiations emitted by combustion flames.
Used with Honeywell burner controls to provide flame supervision for commercial and industrial burner applications.
Approvals
CE approved according to EN298, only when used with the correct Honeywell flame amplifiers and/or burner controls.
UL/CSA approved for USA
AGA approved for Australia
Only for intermittent operation. The burner has to recycle at least once per 24 hours.
Features
Rugged, compact, with encapsulated sensing tube for maximum protection.
Quick and easy installation on standard sight pipe.
Additional description
Models marked "DIN Approved Model" have no CSA/UL marking on the product label and have an insulated cable instead of wires.
Maximum recommended cable length: ca. 50m
C7027 with clamp type connector
c7027anl01
c7027anl01colres.jpgDownloads
c7027anl01bwhres.tifDownloads
C7027A
Mechanical connectionCable lengthAmbient temperatureProtection classCommentTypeDownloads
 moC   TXTPDF
1/2"2.4-18 ... 102IP54C7027A1023/U TXT
PDF
Specification sheet (English)
1/2"2.4-40 ... 102IP54C7027A1031/U TXT
PDF
Specification sheet (English)
1/2"2.4-18 ... 102IP54"DIN/BG" modelC7027A1056/U TXT
PDF
Specification sheet (English)
C7027 with 1/2" NPT threaded spud connector
c7027a1064sz20
c7027a1064sz20colres.jpgDownloads
c7027a1064sz20bwhres.tifDownloads
C7027A1064
Mechanical connectionCable lengthAmbient temperatureProtection classCommentTypeDownloads
 moC   TXTPDF
1/2"2.4-18 ... 102IP54C7027A1049/U TXT
PDF
Specification sheet (English)
1/2"7.3-40 ... 102IP54C7027A1064/U TXT
PDF
Specification sheet (English)
C7035 with field replaceable UV tube
c7035a1049sz20
c7035a1049sz20colres.jpgDownloads
c7035a1049sz20bwhres.tifDownloads
C7035A1049
Mechanical connectionCable lengthAmbient temperatureProtection classCommentTypeDownloads
 moC   TXTPDF
1"1.8-18 ... 121IP67C7035A1023/U TXT
PDF
Specification sheet (English)
1"1.8-40 ... 121IP67C7035A1031/U TXT
PDF
Specification sheet (English)
1" BSP1.8-18 ... 121IP67"DIN/BG" modelC7035A1049/U TXT
PDF
Specification sheet (English)
1"1.8-40 ... 121IP67C7035A1056/U TXT
PDF
Specification sheet (English)
1" BSP1.8-40 ... 121IP67"DIN/BG" modelC7035A1064/U TXT
PDF
Specification sheet (English)
1"1.8-18 ... 121IP67High temp. wires (315C)C7035A1080/U TXT
PDF
Specification sheet (English)
C7927 solid state UV sensor (for EC/RM78xx only)
c7927a-be04
c7927a-be04colres.jpgDownloads
c7927a-be04bwhres.tifDownloads
C7927A
Mechanical connectionCable lengthAmbient temperatureProtection classCommentTypeDownloads
 moC   TXTPDF
1/2"1.8-18 ... 102IP54Not CE (EN298) approved.C7927A1016/U TXT
PDF
Specification sheet (English)
Used with controllers
DescriptionAdditional Product TypeDownloads
 TXTPDF
Industrial 115Vac flame switch (SPST)with integrated UV flame amplifier.BC1000A0110U TXT
Industrial 230Vac flame switch (SPST)with integrated UV flame amplifier.BC1000A0220U TXT
Industrial 115Vac flame switch (SPDT)with integrated UV flame amplifier.BC1000B2001 TXT
Industrial 230Vac flame switch (SPDT)with integrated UV flame amplifier.BC1000B2019 TXT
Industrial 115Vac burner controller with integrated FR/UV flame amplifier.DBC2000E1000 TXT
Industrial 230Vac burner controller with integrated FR/UV flame amplifier.DBC2000E1018 TXT
Industrial 115Vac burner controller with integrated FR/UV flame amplifier and VPS.DBC2000E2001 TXT
Industrial 230Vac burner controller with integrated FR/UV flame amplifier and VPS.DBC2000E2019 TXT
Industrial 115Vac burner controller with plug-in R7849-series UV flame amplifier._RM78xx
Industrial 230Vac burner controller with plug-in R7849-series UV flame amplifier._EC78xx
Industrial 115Vac flame switch with integrated UV flame amplifier.R4343E1006 TXT
Industrial 230Vac flame switch with integrated UV flame amplifier.R4343E1014 TXT
Industrial 115/230Vac flame switch with integrated UV flame amplifier.R4343E1048-ST005 TXT
SLATE(TM) burner management system.R8001B2001/U TXT
Used with flame Amplifiers (EC/RM78xx and R4348 only)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Amplifier for the Honeywell 7800 series burner control for use with C7027/35/44 sensors, FFRT = 1s (or 0.8s for US EC/RM78xx models)R7849A1015/U TXT
Amplifier for the Honeywell 7800 series burner control for use with C7027/35/44 sensors, FFRT = 2s (or 3s for US EC/RM78xx models)R7849A1023/U TXT
Ampli-check amplifier of the Honeywell 7800 series burner control for use with C7027/35/44 UV sensors, FFRT = 1s (or 0.8s for US EC/RM78xx models)R7849B1013/U TXT
Ampli-check amplifier of the Honeywell 7800 series burner control for use with C7027/35/44 UV sensors, FFRT = 2s (or 3s for US EC/RM78xx models)R7849B1021/U TXT
Amplifier of the Honeywell 7800 series burner control for use with C7927 solid state UV sensor, FFRT = 1s (or 0.8s for US EC/RM78xx models)R7851A1002/U TXT
Amplifier of the Honeywell 7800 series burner control for use with C7927 solid state UV sensor, FFRT = 2s (or 3s for US EC/RM78xx models)R7851A1010/U TXT
Ampli-check amplifier of the Honeywell 7800 series burner control for use with C7927 solid state UV sensor, FFRT = 2s (or 3s for US EC/RM78xx models)R7851B1000/U TXT
Ampli-check amplifier of the Honeywell 7800 series burner control for use with C7927 solid state UV sensor, FFRT = 1s (or 0.8s for US EC/RM78xx models)R7851B1018/U TXT
Ampli-check amplifier of the Honeywell SLATE(TM) burner management system for use with C7027/35/44 UV sensorR8001F1091/U TXT
Ampli-check amplifier of the Honeywell SLATE(TM) burner management system for use with C7927 solid state UV sensorR8001S1071/U TXT
Replacement tube for C7035
DescriptionAdditional Product TypeDownloads
 TXTPDF
Ultraviolet sensing tube (-40o to 121oC) for C7035/C7061 flame scanners129464N/U TXT
Ultraviolet sensing tube (-18o to 121oC) for C7035/C7061 flame scanners129464M/U TXT