Approvals |
|
||||||||
Ambient temperature | -40 ... 80 oC |
Additional description |
|
Approvals |
|
||||||||
Ambient temperature | -40 ... 80 oC |
Additional description |
|
European models for continuous operation, with mechanical shutter
|
|||||||||
Mechanical connection | Cable length | Protection class | Comment | Note | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|
m | TXT | ||||||||
3/4" NPT | 0 | IP66 | Dual shutter coil voltage: 120/230V | C7061A1020/U |
![]() | ||||
Specification sheet (English) Specification sheet (German) Specification sheet (French) Specification sheet (Dutch) Specification sheet (Russian) | |||||||||
3/4" NPT | 0 | IP66 | With focussing lens | Dual shutter coil voltage: 120/230V | C7061A1079/U |
![]() | |||
Specification sheet (English) Specification sheet (German) Specification sheet (French) Specification sheet (Dutch) Specification sheet (Russian) |
ATEX certified Ex-proof European models for continuous operation, with mechanical shutter (Ex: CENELEC II G Ex d IIC T6; zone 1&2)
|
|||||||||
Mechanical connection | Cable length | Protection class | Comment | Note | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|
m | TXT | ||||||||
1" NPT | 0 | IP67 | Incl. cable gland | Dual shutter coil voltage: 120/230V | C7061F1003 |
![]() | |||
Specification sheet (English) Specification sheet (French) Specification sheet (Dutch) Specification sheet (Russian) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) |
American models for continuous operation, with mechanical shutter
|
|||||||||
Mechanical connection | Cable length | Protection class | Comment | Note | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|
m | TXT | ||||||||
3/4" NPT | 2.4 | IP66 | Single shutter coil voltage: 120V only | C7061A1012/U |
![]() | ||||
Specification sheet (English) Specification sheet (Spanish) | |||||||||
3/4" NPT | 2.4 | IP66 | With focussing lens | Single shutter coil voltage: 120V only | C7061A1061/U |
![]() | |||
Specification sheet (English) Specification sheet (Spanish) |
UL listed Ex-proof American models for continuous operation, with mechanical shutter (Ex: Class I, gr.C/D and Class II, gr.E/F/G)
|
|||||||||
Mechanical connection | Cable length | Protection class | Comment | Note | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|
m | TXT | ||||||||
1" NPT | 2.4 | NEMA 7 | Ex-proof in Americas only | Single shutter coil voltage: 120V only | C7061F2001/U |
![]() | |||
Specification sheet (English) Specification sheet (Spanish) |
|
||||||||
Mechanical connection | Cable length | Protection class | Comment | Note | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|
m | TXT | |||||||
1" NPT | 0 | IP65 | Ex-proof in Korea only | Dual shutter coil voltage: 120/230V | C7061F1011 |
![]() | ||
Specification sheet (English) Certificate (English) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Industrial burner controller used with plug-in flame amplifier. | _EC/RM78 | |||
SLATE(TM) burner management system. | R8001B2001/U |
![]() | — |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
FFRT = 2.0 or 3.0 sec. Note: When used with C7061 models with 120V shutter voltage only and with EC78xx controls (230Vac), take precautions to reduce line voltage shutter voltage to prevent damage to the connected C7061 !! | R7861A1026/U |
![]() | — | |
FFRT = 1.0 or 0.8 sec. Note: When used with C7061 models with 120V shutter voltage only and with EC78xx controls (230Vac), take precautions to reduce line voltage shutter voltage to prevent damage to the connected C7061 !! | R7861A1034/U |
![]() | — |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Self-check amplifier of the Honeywell SLATE(TM) burner management system for use with C7061-series UV sensor | R8001S1051/U |
![]() | — |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Gasket, silicone rubber. For installing viewing window or lens(3pcs required) | 114465/U |
![]() | — | |
Swivel mount for adjustable positioning of the UV sensor | 118367A/U |
![]() | — | |
Mounting flange for C7061A with 1" NPT internal thread for mounting on 1" sight pipe (to replace standard 3/4" NPT flange) | 124198/U |
![]() | — | |
Quartz focussing lens | 124204/U |
![]() | — |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Ultraviolet sensing tube for C7061 sensors, -40..102C | 129464N/U |
![]() | — | |
Coil and shutter assembly | 190971B/U |
![]() | — |