c7076a1007-nl05
c7076a1007-nl05colres.jpgDownloads
c7076a1007-nl05bwhres.tifDownloads
UV flame sensor to detect ultraviolet radiation emitted by combustion flames.
Used with Honeywell burner controls to provide flame supervision in continuous operation for industrial burner applications, that use solid fuel or heavy oil, dirty gas, hydrogen, sulphur, etc. as fuel.
Approvals
CE approved according to EN298 only when used with the correct Honeywell flame amplifiers and/or burner controls.
Approved for use in continuous operation, by using dynamic self-check.
Note
Mechanical connection 1" NPT
Ambient temperature -40 ... 70 oC
Protection class IP65
Comment
Note Shutter coil voltage: 120V only
Additional description
Integrated air purge connection.
Quick and easy installation on standard 1" NPT sight pipe.
Standard enclosure (IP65)
Supply voltageTypeDownloads
  TXTPDF
110..120 VacC7076A1007/U TXT
PDF
Specification sheet (English)
220..240 VacC7076A1031/U TXT
PDF
Specification sheet (English)
Functional replacements of C7076F models for use in hazardous areas (see also section "Industrial Flame Monitoring").

u2s-pf-be04
u2s-pf-be04colres.jpgDownloads
u2s-pf-be04bwhres.tifDownloads
U2S-PF
DescriptionAdditional Product TypeDownloads
 TXTPDF
Triple flame sensor: UV-tube, UV-ss and IR. 15FT cable (5m). Approvals: CE, ATEX, SIL 3U2-1010S-PF TXT
PDF
Brochure (English)
Triple flame sensor: UV-tube, UV-ss and IR. 50FT cable (15m). Approvals: CE, ATEX, SIL 3U2-1010S-PF-050 TXT
PDF
Brochure (English)
Triple flame sensor: UV-tube, UV-ss and IR. 100FT cable (30m). Approvals: CE, ATEX, SIL 3U2-1010S-PF-100 TXT
PDF
Brochure (English)
Single flame sensor: IR only. 15FT cable (5m). Approvals: CE, ATEX, SIL 3U2-1012S-PF TXT
PDF
Brochure (English)
Single flame sensor: UV-tube only. 15FT cable (5m). Approvals: CE, ATEX, SIL 3U2-1016S-PF TXT
PDF
Brochure (English)
Dual flame sensor: UV-tube and IR. 15FT cable (5m). Approvals: CE, ATEX, SIL 3 U2-1018S-PF TXT
PDF
Brochure (English)
Used with controllers
DescriptionAdditional Product TypeDownloads
 TXTPDF
Industrial 120Vac burner controller. Use R7886 UV plug-in flame amplifier._RM78xx
Industrial 230Vac burner controller. Use R7886 UV plug-in flame amplifier._EC78xx
Used with flame Amplifiers (EC/RM78xx and R4348 only)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Amplifier of the Honeywell 7800 series burner control for use with C7076-series sensorsR7886A1001/U TXT
Replacement tube for C7076
DescriptionAdditional Product TypeDownloads
 TXTPDF
Ultraviolet sensing tube for C7076 sensor191053/U TXT
Replacement shutter assembly for C7076
DescriptionAdditional Product TypeDownloads
 TXTPDF
Replacement shutter and coil assembly for C7076, with black painted shutter190971E/U TXT
Replacement internal chassis for C7076
DescriptionAdditional Product TypeDownloads
 TXTPDF
Replacement electronic chassis module, excluding sensing tube for C7076A/D models (120Vac)191002B/U TXT
Replacement electronic chassis module, excluding sensing tube for C7076A/D models (230Vac)191002D/U TXT