dbc2000nl01
dbc2000nl01colres.jpgDownloads
dbc2000nl01bwhres.tifDownloads
The Honeywell DBC2000 is a microprocessor-based integrated burner controller for automatically fired gas, oil or combination fuel industrial single burner power burner applications. The DBC2000 system consists of the relay module and wiring subbase. The Standard Model provides the minimum requirements to control an industrial burner system; the Enhanced Model includes an integrated Valve Proofing System.
For all type of burners with unlimited capacity in intermittent operation. An integrated timer assures an automated recycle sequence after ca 24h uninterrupted heat demand.
Approvals
CE approved against EN298:2003 for intermittent operation (when used with correct flame sensor).
For use as spare part only in GAR applications
AGA certified
Protection class IP40
Ambient temperature -10 ... 60 oC
Maximum humidity 90 %rh
Note Extra features:
Integrated 24h auto recycle timer
Selectable Pilot or Direct Main Burner Ignition operation.
Selectable post-purge (15s) or no-post-purge (0s) operation.
Control model Full
Outputs HF/LF/Modulate
Operation 24h auto-recycle
Pilot Selectable intermittent / interrupted
Pilot ignition time 3s (Pilot only: 5s)
Main ignition time 3s
Post purge time 15/0s
Number of ignition attempts 1
Flame failure response time <1s
Flame detector UV/FR
Additional description DBC2000 models have two integrated flame amplifiers: UV Power Tube (UV) and Rectification (FR), that are selectable by a jumper at the back of the unit. Default is FR (jumper present). Applicable flame sensors:
Flame rod (FR)
UV sensor family C7027/35/44 (UV)
UV sensor family C7012A/G (FR)
230Vac versions
Prepurge timeValve proofing systemCommentTypeDownloads
    TXTPDF
35sAlternative: EC7850A1072 or BCU 570DBC2000E1018 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
60sAlternative: EC7850A1072 or BCU 570DBC2000E1018-IE TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
0sAlternative: EC7850A1072 or BCU 570DBC2000E1026 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
60sAlternative: EC7850A1072 or BCU 570DBC2000E1034 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
35sIntegratedAlternative: BCU 570DBC2000E2019 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
115Vac versions
Prepurge timeValve proofing systemCommentTypeDownloads
    TXTPDF
35sAlternative: RM7850A1001 or BCU 570DBC2000E1000 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
35sIntegratedAlternative: BCU 570DBC2000E2001 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
Accessories for use with DBC2000 (see dedicated chapter for details)

c7008sz20
c7008sz20colres.jpgDownloads
c7008sz20bwhres.tifDownloads
C7008
c7012nl01
c7012nl01colres.jpgDownloads
c7012nl01bwhres.tifDownloads
C7012
c7027-sz20
c7027-sz20colres.jpgDownloads
c7027-sz20bwhres.tifDownloads
C7027
c7035-sz20
c7035-sz20colres.jpgDownloads
c7035-sz20bwhres.tifDownloads
C7035
DescriptionAdditional Product TypeDownloads
 TXTPDF
Cable (ca. 250mm) with jack plug for remote 0..15 micro-ampere flame signal reading. For use with jack plug socket on the front of DBC2000 and R4343 or on plug-in amplifier of R4348.117053/U TXT
Industrial flame rod._C7008
PurplePeeper standard UV detector and IP67 protection._C7012A/G
MiniPeeper standard UV detector and IP54 protection._C7027
MiniPeeper with field replaceable tube and IP65 protection._C7035