![]() |
|
Temperature range | 0 ... 50 oC | ||||||
Hardware outputs |
|
Model for flame detection by flame rod.
|
||||||
Product description | Supply voltage | Type | Downloads | |||
---|---|---|---|---|---|---|
TXT | ||||||
Flame monitoring system for use with a flame rod. | 85..264 Vac | 600U |
![]() | |||
Installation/mounting instruction (English) Specification sheet (English) |
Standard models, 700xxSP series
|
||||||
Product description | Supply voltage | Type | Downloads | |||
---|---|---|---|---|---|---|
TXT | ||||||
Adjustable sensitivity signal processor for S700/S800 | 85..264 Vac | 700ACSP |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) | ||||||
Adjustable sensitivity signal processor for S700/S800 | 24 Vdc | 700DCSP |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) |
|
||||||
Description | Additional Product Type | Downloads | ||||
---|---|---|---|---|---|---|
TXT | ||||||
Single IR viewing head. | S702 |
![]() | — | |||
Single UV viewing head. | S706 |
![]() | — | |||
Single IR viewing head, stainless steel. | S802 |
![]() | — | |||
Single UV viewing head, stainless steel. | S806 |
![]() | — |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Single IR viewing head ("pig-tail"). | S702PF |
![]() | — | ||
Single UV viewing head ("pig-tail"). | S706PF |
![]() | — |