fasa-be04colres.jpg fasa-be04bwhres.tif |
The Honeywell FASA-GLASS and FASA-QUARTZ fibre optic extensions are complete engineered assembled and tested accessories for viewing heads and make it possible to monitor flame in a hostile environment, in the presence of:
• |
excessive vibration |
• |
intense heat |
• |
corrosive chemicals |
• |
explosive gases or dust |
• |
complex burner configuration |
|
• |
A fibre optic bundle is used to transmit flame radiation to the remotely located flame detector/viewing head. Flexible stainless steel tubes enclose the fibre optic bundle with forced air injection for cooling. |
• |
A lens is used to focus the flame to one end of the fibre optic bundle, with the other end coupled directly to the viewing head. |
• |
Various lengths are available in 1 Ft (30.4 cm) incrementals to a maximum of a little less than 8 m (25 Ft) |
|
For IR only detection systems the glass fibre extensions are used |
For UV only and dual UV/IR detection systems the quartz fibre extensions are used |
|