ghe-be04colres.jpg ghe-be04bwhres.tif |
The GHE igniters are non-fouling, inextinguishable,
high-energy electric igniters suitable for most liquid and
gaseous fuels. They are available for both 47 mm (1-7/8") and 73 mm (2-7/8") diameter support tubes, in lengths to suit the application. |
The unique high energy circuit makes use of a controlled capacitor discharge to produce a high energy spark at a pulse rate of approximately 3 to 5 times per second that ignites liquid or gaseous fuels more reliably and consistently. |
The GHE igniter assembly is comprised of two major parts; a high energy source of ignition and an internal mix air-gas delivery system. |
The GHE Igniters are supplied with:
• |
0.9 m (36") stainless steel flexible gas hose |
• |
0.9 m (36") stainless steel flexible air hose |
• |
burner mounting tube |
• |
high energy probe |
• |
igniter tip 305 mm (12") long x 12.7 mm (1/2") outer diameter |
• |
Various lengths are available in 1 Ft (30.4 cm) incremental to a maximum of 25 Ft (ca. 8 m) |
|
|