p522-nl05
p522-nl05colres.jpgDownloads
p522-nl05bwhres.tifDownloads
Selectable dual channel input for S55xBE viewing heads.
Battery backup 24V DC
Temperature range 0 ... 50 oC
R.H. range 50 ... 80 %rh
Bus system description RS422 (differential)
Hardware outputs
Flame relay: 2 x SPDT
Self-check relay: 1 x SPST
Alarm relay: 1 x SPST
0..20 mA or 4..20 mA (selectable)
With LED-indication
Power supplyTypeDownloads
  TXTPDF
24 V DCP522DC TXT
PDF
Installation/mounting instruction (English) Brochure (English) Certificate (English)
85..264 24 V ACP522AC TXT
PDF
Installation/mounting instruction (English) Brochure (English) Certificate (English)
Viewing heads S55xBx

s550be-nl05
s550be-nl05colres.jpgDownloads
s550be-nl05bwhres.tifDownloads
S550BE
s550be-ex-nl05
s550be-ex-nl05colres.jpgDownloads
s550be-ex-nl05bwhres.tifDownloads
S550BE-EX
DescriptionAdditional Product TypeDownloads
 TXTPDF
Dual UV/IR viewing head, with Turck connector (included)S550BE TXT
Single IR viewing head, with Turck connector (included)S552BE TXT
Single UV viewing head, with Turck connector (included)S556BE TXT
Dual UV/IR viewing head in ATEX Ex d IIC T6 housing Note: 3RDP product, available via distribution onlyS550BE-EX TXT
Configuration / programming tools

flametools-hmi-be04
flametools-hmi-be04colres.jpgDownloads
flametools-hmi-be04bwhres.tifDownloads
FLAMETOOLS-HMI
flametools-pc-be04
flametools-pc-be04colres.jpgDownloads
flametools-pc-be04bwhres.tifDownloads
FLAMETOOLS-PC
DescriptionAdditional Product TypeDownloads
 TXTPDF
Configuration colour touch screen display, with preinstalled Windows CE based configuration software and Modbus connection to connect 700xCSP, P222, P5xx and U2-S signal processorsFLAMETOOLS-HMI/U TXT
Configuration software on USB key drive, incl. RS422/85 to USB converter moduleFLAMETOOLS-PC TXT