![]() |
|
Temperature range | -40 ... 60 oC | ||||||||
R.H. range | 50 ... 80 %rh | ||||||||
Bus system description |
|
||||||||
Hardware outputs |
|
![]() |
|
Temperature range | -40 ... 60 oC | ||||||||
R.H. range | 50 ... 80 %rh | ||||||||
Bus system description |
|
||||||||
Hardware outputs |
|
With LED-indication
|
|||||
Power supply | Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
24 V DC | P531DC |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) | |||||
85..264 24 V AC | P531AC |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) |
With user interface integrated
|
|||||
Power supply | Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
24 V DC | P532DC |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) | |||||
85..264 24 V AC | P532AC |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Configuration colour touch screen display, with preinstalled Windows CE based configuration software and Modbus connection to connect 700xCSP, P222, P5xx and U2-S signal processors | FLAMETOOLS-HMI/U |
![]() | |||
Application manual (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Dual UV/IR viewing head, with Turck connector (included) | S550BE |
![]() | |||
Specification sheet (English) | |||||
Single IR viewing head, with Turck connector (included) | S552BE |
![]() | |||
Specification sheet (English) | |||||
Single UV viewing head, with Turck connector (included) | S556BE |
![]() | |||
Specification sheet (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Dual UV/IR viewing head in ATEX Ex d IIC T6 housing Note: 3RDP product, available via distribution only | S550BE-EX |
![]() | — |
|
||||||
Description | Additional Product Type | Downloads | ||||
---|---|---|---|---|---|---|
TXT | ||||||
IR viewing head (aluminium enclosure) | S702 |
![]() | ||||
Specification sheet (English) | ||||||
UV viewing head (aluminium enclosure) | S706 |
![]() | ||||
Specification sheet (English) | ||||||
IR viewing head (stainless steel enclosure) | S802 |
![]() | ||||
Specification sheet (English) | ||||||
UV viewing head (stainless steel enclosure) | S806 |
![]() | ||||
Specification sheet (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
IR viewing head (aluminium enclosure) | P532UI |
![]() | |||
Specification sheet (English) |