Approvals |
|
||||||||
Protection class |
|
||||||||
Ambient temperature | -40 ... 70 oC | ||||||||
Maximum humidity | 85 %rh | ||||||||
Note |
|
||||||||
Operation | Cont. |
Additional description |
|
Approvals |
|
||||||||
Protection class |
|
||||||||
Ambient temperature | -40 ... 70 oC | ||||||||
Maximum humidity | 85 %rh | ||||||||
Note |
|
||||||||
Operation | Cont. |
Additional description |
|
Flame scanner heads S55xBE
|
|||||||
Product description | Flame detector | Comment | Type | Downloads | |||
---|---|---|---|---|---|---|---|
TXT | |||||||
Dual UV/IR viewing head, with Turck connector (included) | UVTron+IR | Dual LED display for flame signal | S550BE |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) | |||||||
Single IR viewing head, with Turck connector (included) | IR | Single LED display for flame signal | S552BE |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) | |||||||
Single UV viewing head, with Turck connector (included) | UVTron | Single LED display for flame signal | S556BE |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) |
Flame scanner heads S55xBE-EX (Explosion proof). 3rd party product.
|
|||||||
Product description | Flame detector | Comment | Type | Downloads | |||
---|---|---|---|---|---|---|---|
TXT | |||||||
Dual UV/IR viewing head with exlosion proof enclosure. Available via distributor only | UVTron+IR | ATEX (Ex d IIC T6) - Zone 1 & 2 | S550BE-EX |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) |
|
|||||||
Description | Additional Product Type | Downloads | |||||
---|---|---|---|---|---|---|---|
TXT | |||||||
2 channel signal procesing unit, 85...264Vac | P522AC |
![]() | — | ||||
2 channel signal procesing unit, 24VDC | P522DC |
![]() | — | ||||
3 channel signal procesing unit without display, 85...264Vac | P531AC |
![]() | — | ||||
3 channel signal procesing unit without display, 24VDC | P531DC |
![]() | — | ||||
3 channel signal procesing unit including display, 85...264Vac | P532AC |
![]() | — | ||||
3 channel signal procesing unit including display, 24VDC | P532DC |
![]() | — |
|
|||||||||||||||||||
Description | Additional Product Type | Downloads | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||||||
Air cooling canister for S550xBE viewing heads. 1/4 inch air inlet port. Use with vortex coolers. Not for older S5xx and S550BE-EX models. | ACC55XBE |
![]() | — | ||||||||||||||||
Replacement O-ring for ISO-UNIT, ISO-UNITSS and ISO-UNITHPGT | ISO-OR |
![]() | — | ||||||||||||||||
Replacement quartz window for ISO-Unit and ISO-UnitSS | ISO-QW |
![]() | — | ||||||||||||||||
Replacement retainer ring for ISO-UNIT, ISO-UNITSS and ISO-UNITHPGT | ISO-RR |
![]() | — | ||||||||||||||||
1" NPTF sealing union with quartz window and 1/2" NPTF purge port | ISO-UNIT |
![]() | — | ||||||||||||||||
1" NPTF stainless steel sealing union with quartz window and 1/2" NPTF purge port | ISO-UNITSS |
![]() | — | ||||||||||||||||
1" NPTF sealing union with quartz window and 1/2" NPTF purge port. High pressure version with 1/2" thick high pressure quartz window | ISO-UNITHPGT |
![]() | — | ||||||||||||||||
Swivel mount, 2" pipe slip-on to 1" NPT connection | M-701-1 |
![]() | — | ||||||||||||||||
Swivel mount for S55xBE series viewing heads. 2" NPT female to 1" NPT female | M-701-2 |
![]() | — | ||||||||||||||||
Flanged swivel mount, 2" flanged to 1" NPTF | M-701-2-FLG |
![]() | — | ||||||||||||||||
Swivel mount, 2" NPT female to 1" NPT female. Stainless steel construction | M-701-2-SS |
![]() | — | ||||||||||||||||
Flanged swivel mount, 3-bolt, 4.5" flanged to 1" NPTF | M-701-3 |
![]() | — | ||||||||||||||||
Swivel mount, 3" NPTF to 1" NPTF connection | M-701-3P |
![]() | — | ||||||||||||||||
Swivel mount, 2-bolt to 1" NPTF connection | M-701-4 |
![]() | — | ||||||||||||||||
Swivel mount bushing 1" x 1/2" NPT, 1/2" connection | M-701-5 |
![]() | — | ||||||||||||||||
Orifice and retaining ring set. Used for all viewing heads | M-702-6 |
![]() | — | ||||||||||||||||
High temperature gasket for 1" locking coupler | PT-GA1 |
![]() | — | ||||||||||||||||
Quartz lens for 1" locking coupler | PT-QL1 |
![]() | — | ||||||||||||||||
1" NPT Ultem heat and electrical insulating nipple for S55xB/BE series viewing heads swivel mount. | R-518-12 |
![]() | — | ||||||||||||||||
1" NPT locking coupler with high temperature gasket | R-518-CL12-HTG |
![]() | — | ||||||||||||||||
1" NPT aluminum locking quick disconnect/cam and groove coupler adapter with 1/2" NPT purge port. Used with U2 processor/viewing heads | R-518-CL12-PG |
![]() | — | ||||||||||||||||
1" NPT Ultem insulating locking coupler adapter. Used with U2 processor/viewing head | R-518-PT12 |
![]() | — | ||||||||||||||||
1" NPT Ultem locking coupler adapter with quartz lens | R-518-PT12L |
![]() | — |
|
|||||||
Description | Additional Product Type | Downloads | |||||
---|---|---|---|---|---|---|---|
TXT | |||||||
C330S cable with connector for S55xBE series viewing heads, length 50 Ft / 15 m | ASYS55XBE |
![]() | — | ||||
C330S cable with connector for S55xBE series viewing heads, length 200 Ft / 60 m | ASYS55XBE-200 |
![]() | — | ||||
4 Conductor cable with braided shield, excl. connector. Orderable in 1 Ft (30.48 cm) incrementals, minimum length is 15 Ft. | C330S |
![]() | — | ||||
Liquid tight viewing head cable adapter for old type S5XX series viewing heads only. 1/2" NPTF conduit connection | LTA5XX |
![]() | — | ||||
Liquid tight viewing head cable adapter for S55xBE series viewing heads. 1/2" NPTF conduit connection | LTA55XBE |
![]() | — | ||||
Quick disconnect connector only for all S55xBE viewing head models | R-518-09 |
![]() | — |
|
|||||||
Description | Additional Product Type | Downloads | |||||
---|---|---|---|---|---|---|---|
TXT | |||||||
Configuration colour touch screen display, with preinstalled Windows CE based configuration software and Modbus connection to connect 700xCSP, P222, P5xx and U2-S signal processors | FLAMETOOLS-HMI/U |
![]() | |||||
Operator manual (English) | |||||||
Configuration software on USB key drive, incl. RS422/85 to USB converter module | FLAMETOOLS-PC |
![]() | |||||
Operator manual (English) Installation/mounting instruction (English) | |||||||
ISO-Union wrench set | ISO-WRENCH |
![]() | — | ||||
Ultra violet light source | UVSOURCE |
![]() | — |