Approvals |
|
||||||||
Protection class |
|
||||||||
Ambient temperature | 0 ... 50 oC | ||||||||
Maximum humidity | 85 %rh | ||||||||
Note |
|
||||||||
Operation | Cont. |
Additional description |
|
Approvals |
|
||||||||
Protection class |
|
||||||||
Ambient temperature | 0 ... 50 oC | ||||||||
Maximum humidity | 85 %rh | ||||||||
Note |
|
||||||||
Operation | Cont. |
Additional description |
|
Flame scanner heads , with cable connector. Incl. 4.5 m cable and connector.
|
|||||||
Product description | Flame detector | Type | Downloads | ||||
---|---|---|---|---|---|---|---|
TXT | |||||||
Single IR viewing head. | IR | S702 |
![]() | ||||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) | |||||||
Single UV viewing head. | UV | S706 |
![]() | ||||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) | |||||||
Single IR viewing head, in stainless steel enclosure. | IR | S802 |
![]() | ||||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) | |||||||
Single UV viewing head, in stainless steel enclosure | UV | S806 |
![]() | ||||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) |
Flame scanner heads with 15 Ft (3.5 m) factory mounted over-moulded cable
|
||||||
Product description | Flame detector | Type | Downloads | |||
---|---|---|---|---|---|---|
TXT | ||||||
Single IR viewing head. | IR | S702PF |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) | ||||||
Single UV viewing head. | UV | S706PF |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) Certificate (English) Certificate (English) |
|
|||||||
Description | Additional Product Type | Downloads | |||||
---|---|---|---|---|---|---|---|
TXT | |||||||
Single channel signal procesing unit for S700/S800 series viewing heads, 85...264 Vac | 700ACSP |
![]() | |||||
Installation/mounting instruction (English) Brochure (English) | |||||||
Single channel signal procesing unit for S700/S800 series viewing heads, 24 Vdc | 700DCSP |
![]() | |||||
Installation/mounting instruction (English) Brochure (English) | |||||||
3 channel signal procesing unit without display. S700/S800 viewing head connects on 3rd channel only. Voltage: 85...264 Vac | P531AC |
![]() | |||||
Installation/mounting instruction (English) Brochure (English) | |||||||
3 channel signal procesing unit without display. S700/S800 viewing head connects on 3rd channel only. Voltage: 24 Vdc | P531DC |
![]() | |||||
Installation/mounting instruction (English) Brochure (English) | |||||||
3 channel signal procesing unit including display. S700/S800 viewing head connects on 3rd channel only. Voltage: 85...264 Vac | P532AC |
![]() | |||||
Installation/mounting instruction (English) Brochure (English) | |||||||
3 channel signal procesing unit including display. S700/S800 viewing head connects on 3rd channel only. Voltage: 24 Vdc | P532DC |
![]() | |||||
Installation/mounting instruction (English) Brochure (English) |
|
|||||||||||||||||
Description | Additional Product Type | Downloads | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||||||||
Swivel mount for S700/S800. 1" x 1/2" NPT | 700-1 |
![]() | — | ||||||||||||||
Swivel mount for S700/S800. Flanged x 1/2" NPT | 700-2 |
![]() | — | ||||||||||||||
Swivel mount for S700/S800. 1/2" x 1/2" NPT | 700-3 |
![]() | — | ||||||||||||||
S700 cooling jacket for Vortex cooler | 700ACC |
![]() | — | ||||||||||||||
Liquid tight cable restaint for S700/S800 | 700CRLT |
![]() | — | ||||||||||||||
Delrin adapter replacement for S700. 1/2" NPT model | 700DA |
![]() | — | ||||||||||||||
Liquid tight cable adapter for S700/S800. 3/8" NPT model | 700LTA |
![]() | — | ||||||||||||||
Right angle adapter for S700/S800. 1/2" x 1/2" M/F | 700RAA |
![]() | — | ||||||||||||||
Ultem heat insulating nipple for S700. 1/2" (view) - 1/4" air purge. | 700UA |
![]() | — | ||||||||||||||
Delrin adapter replacement for S800. 1/2" model. | 800DA |
![]() | — | ||||||||||||||
Ultem heat insulating nipple for S800. 1/2" (view) - 1/4" air purge. | 800UA |
![]() | — | ||||||||||||||
1/2 in. NPT Ultem heat insulating nipple for S700/S800 series viewing heads | R-518-13 |
![]() | — | ||||||||||||||
1/2" NPT locking coupler with high temperature gasket | R-518-CL13-HTG |
![]() | — | ||||||||||||||
1/2" NPT Ultem locking coupler adapter only | R-518-PT13 |
![]() | — | ||||||||||||||
1/2" NPT Ultem locking coupler adapter with quartz lens | R-518-PT13L |
![]() | — |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Connector cable with LED and 50-ft (15 m)C330S cable with braided shield for S700/S800. | ASY785 |
![]() | — | ||
Connector cable with LED and 200-ft (60 m)cable with braided shield for S700/S800. | ASY785-200 |
![]() | — | ||
4 Conductor cable with braided shield, excl. connector. Orderable in 1 Ft (30.48 cm) incrementals, minimum length is 15 Ft. | C330S |
![]() | — |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Ultra violet light source | UVSOURCE |
![]() | — |