watchdogiii-nl05
watchdogiii-nl05colres.jpgDownloads
watchdogiii-nl05bwhres.tifDownloads
Watchdog III is a flare stack monitoring system, guarding against the venting of hazardous gases in the atmosphere.
Can be used for continuous onsite flare monitoring
The fail-safe and well proven UVtron technology is used for flame detection.
Totally immune to sunlight:
Can be installed anywhere in a 360 degree radius around the flare stack. Operates in the 210 nm range of the spectrum (UV)
The viewing head can be mounted outside a explosion hazardous location:
The WATCHDOG viewing head can detect a flare more than 300 m away.
The signal processing unit can be mounted inside a nearby wiring cabinet.
Temperature range -40 ... 80 oC
Bus system description Serial communication: RS422/485 (differential
4800, 9600, 19200 or 38400 baud (selectable)
Hardware outputs
Early indication: 2 x SPDT
Delayed indication: 1 x SPDT
0..20 mA or 4..20 mA (selectable)
Note
Because Honeywell cable accessories are of USA origin, all cable lengths are measured in Ft (Feet, 1 Ft = 304.8mm)
Complete set
watchdogiii-nl05
watchdogiii-nl05colres.jpgDownloads
watchdogiii-nl05bwhres.tifDownloads
WATCHDOGIII
Product descriptionSupply voltageTypeDownloads
   TXTPDF
Complete set, consists of P222, S256BE and ASYS5XXBE cable/connector assembly (15 m - 50 Ft).85..264 VacWATCHDOGIIIBE TXT
PDF
Installation/mounting instruction (English) Brochure (English) Certificate (English)
Individual components (excl. connector and cable)
p222-nl05
p222-nl05colres.jpgDownloads
p222-nl05bwhres.tifDownloads
P222
s256b-nl05
s256b-nl05colres.jpgDownloads
s256b-nl05bwhres.tifDownloads
S256B
Product descriptionSupply voltageTypeDownloads
   TXTPDF
Watchdog Signal Processor only with mounting base and terminal. Excl. connector.85..264 VacP222 TXT
PDF
Installation/mounting instruction (English) Brochure (English) Certificate (English)
Watchdog UV Digital flare stack pilot monitor viewing head. Powered by P222.24 VdcS256BE TXT
PDF
Installation/mounting instruction (English) Brochure (English) Certificate (English)
Configuration tools

flametools-hmi-be04
flametools-hmi-be04colres.jpgDownloads
flametools-hmi-be04bwhres.tifDownloads
FLAMETOOLS-HMI
flametools-pc-be04
flametools-pc-be04colres.jpgDownloads
flametools-pc-be04bwhres.tifDownloads
FLAMETOOLS-PC
DescriptionAdditional Product TypeDownloads
 TXTPDF
Configuration colour touch screen display, with preinstalled Windows CE based configuration software and Modbus connection to connect 700xCSP, P222, P5xx and U2-S signal processorsFLAMETOOLS-HMI/U TXT
Configuration software on USB key drive, incl. RS422/85 to USB converter moduleFLAMETOOLS-PC TXT
Cables

c330-nl05
c330-nl05colres.jpgDownloads
c330-nl05bwhres.tifDownloads
C330
asys55xbe-be04
asys55xbe-be04colres.jpgDownloads
asys55xbe-be04bwhres.tifDownloads
ASYS55XBE
DescriptionAdditional Product TypeDownloads
 TXTPDF
4 Conductor cable with braided shield, excl. connector. Orderable in 1 Ft (30.48 cm) incrementals, minimum length is 15 Ft. C330S TXT
C330S cable with connector for S55xBE series viewing heads, length 50 Ft / 15 mASYS55XBE TXT
C330S cable with connector for S55xBE series viewing heads, length 200 Ft / 60 mASYS55XBE-200 TXT
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Turck plug for S256BE viewing head, used with C330S cable.R-518-10 TXT