Temperature range | -40 ... 80 oC | ||||||
Bus system description | Serial communication: RS422/485 (differential
|
||||||
Hardware outputs |
|
||||||
Note |
|
Temperature range | -40 ... 80 oC | ||||||
Bus system description | Serial communication: RS422/485 (differential
|
||||||
Hardware outputs |
|
||||||
Note |
|
Complete set
|
||||||
Product description | Supply voltage | Type | Downloads | |||
---|---|---|---|---|---|---|
TXT | ||||||
Complete set, consists of P222, S256BE and ASYS5XXBE cable/connector assembly (15 m - 50 Ft). | 85..264 Vac | WATCHDOGIIIBE |
![]() | |||
Installation/mounting instruction (English) Brochure (English) Certificate (English) |
Individual components (excl. connector and cable)
|
|||||||
Product description | Supply voltage | Type | Downloads | ||||
---|---|---|---|---|---|---|---|
TXT | |||||||
Watchdog Signal Processor only with mounting base and terminal. Excl. connector. | 85..264 Vac | P222 |
![]() | ||||
Installation/mounting instruction (English) Brochure (English) Certificate (English) | |||||||
Watchdog UV Digital flare stack pilot monitor viewing head. Powered by P222. | 24 Vdc | S256BE |
![]() | ||||
Installation/mounting instruction (English) Brochure (English) Certificate (English) |
|
||||||
Description | Additional Product Type | Downloads | ||||
---|---|---|---|---|---|---|
TXT | ||||||
Configuration colour touch screen display, with preinstalled Windows CE based configuration software and Modbus connection to connect 700xCSP, P222, P5xx and U2-S signal processors | FLAMETOOLS-HMI/U |
![]() | — | |||
Configuration software on USB key drive, incl. RS422/85 to USB converter module | FLAMETOOLS-PC |
![]() | — |
|
||||||
Description | Additional Product Type | Downloads | ||||
---|---|---|---|---|---|---|
TXT | ||||||
4 Conductor cable with braided shield, excl. connector. Orderable in 1 Ft (30.48 cm) incrementals, minimum length is 15 Ft. | C330S |
![]() | — | |||
C330S cable with connector for S55xBE series viewing heads, length 50 Ft / 15 m | ASYS55XBE |
![]() | — | |||
C330S cable with connector for S55xBE series viewing heads, length 200 Ft / 60 m | ASYS55XBE-200 |
![]() | — |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Turck plug for S256BE viewing head, used with C330S cable. | R-518-10 |
![]() | — |