l404fmn10
l404fmn10colres.jpgDownloads
l404fmn10bwhres.tifDownloads
Provide operating control with automatic limit protection for pressure systems up to 20 Bar (300 psi).
Kind of pressure overpressure, relative
Electrical connection conduit
Housing material Painted carbon steel and transparent plastic front cover
Media temp. -37 ... 66 oC
Ambient temperature -37 ... 66 oC
Switch function/capacity SPDT Microswitch 250Vac; capacity: 1 A (inductive); 5 A resistive
Mounting position vertical
Additional description
Use with steam, air, noncombustible gases, or fluids non-corrosive to pressure sensing element
Models have snap-acting switching to open or close a circuit on pressure rise
Adjustable differentials
Mount using 1/4" NPT internal pipe thread or surface mount through base of case
Stainless steel diaphragm
European model, incl. grounding screw
Pressure adjustment rangeDifferential pressure adjustment rangeMax. pressurePressure connectionProtection classTypeDownloads
kPakPakPa   TXTPDF
14 ... 10314 ... 413451/4" BSPIP40L404F1219/U TXT
PDF
Specification sheet (English)
69 ... 103460 ... 15215511/4" BSPIP40L404F1227/U TXT
PDF
Specification sheet (English)
138 ... 2068138 ... 34524131/4" BSPIP40L404F1235/U TXT
PDF
Specification sheet (English)
35 ... 34541 ... 975861/4" BSPIP40L404F1243/U TXT
PDF
Specification sheet (English)
American model
Pressure adjustment rangeDifferential pressure adjustment rangeMax. pressurePressure connectionProtection classTypeDownloads
kPakPakPa   TXTPDF
14 ... 10314 ... 413451/4" NPTNEMA1L404F1060/U TXT
PDF
Specification sheet (English)
35 ... 34541 ... 975861/4" NPTNEMA1L404F1078/U TXT
PDF
Specification sheet (English)
138 ... 2068138 ... 34524131/4" NPTNEMA1L404F1094/U TXT
PDF
Specification sheet (English)
69 ... 103460 ... 15215511/4" NPTNEMA1L404F1102/U TXT
PDF
Specification sheet (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Steam Trap Black Iron Siphon Loop for L404 or L9114026/U TXT