r4343e1030sz20
r4343e1030sz20colres.jpgDownloads
r4343e1030sz20bwhres.tifDownloads
The R4343D/E series is a flame switch for intermittent operation to indicate presence or absence of a flame and to be applied in commercial or industrial burner installations. light.
Flame current meter jack socket on the front permits monitoring of flame signal strength, by using any appropriate microampere meter (0-10uA minimum scale).
Plug-in mounts onto a sub base (included) for surface mounting.
Providing an indication of absense or presence of a flame in intermittent industrial oil/gas burner applications by an open or closed relay contact.
Approvals
CE approved according EN298 (for intermittent operation)
Protection class IP40
Ambient temperature -10 ... 60 oC
Maximum humidity 90 %rh
Note SPARE PART ONLY The R4343-series flame switches no longer meet the approval requirements under the GAR, LVD and EMCD and cannot be used for new installations in Europe.
Outputs 1xDPDT
Operation Intermit.
Additional description
R4343D models are for use with rectification type flame sensors, such as flame rods and C7012A/G UV sensors.
R4343E models are for use with Honeywell UV sensor models C7027, C7035 and C7044.
Ionisation flame detectors
Flame failure response timeFlame detectorSupply voltageTypeDownloads
    TXTPDF
<1sRectification110..120 VacR4343D1009 TXT
PDF
Installation/startup instruction (Multilingual)
<1sRectification220..240 VacR4343D1017 TXT
PDF
Installation/startup instruction (Multilingual)
<2sRectification115/230 VacR4343D1041-ST005 TXT
PDF
Installation/startup instruction (Multilingual)
UV flame detectors
Flame failure response timeFlame detectorSupply voltageTypeDownloads
    TXTPDF
<1sUV110..120 VacR4343E1006 TXT
PDF
Installation/startup instruction (Multilingual)
<1sUV220..240 VacR4343E1014 TXT
PDF
Installation/startup instruction (Multilingual)
<2sUV115/230 VacR4343E1048-ST005 TXT
PDF
Installation/startup instruction (Multilingual)
Accessories (see dedicated chapter for details)

c7008sz20
c7008sz20colres.jpgDownloads
c7008sz20bwhres.tifDownloads
C7008
c7012asz20
c7012asz20colres.jpgDownloads
c7012asz20bwhres.tifDownloads
C7012A
c7027-sz20
c7027-sz20colres.jpgDownloads
c7027-sz20bwhres.tifDownloads
C7027
c7035-sz20
c7035-sz20colres.jpgDownloads
c7035-sz20bwhres.tifDownloads
C7035
c7044-sz20
c7044-sz20colres.jpgDownloads
c7044-sz20bwhres.tifDownloads
C7044
DescriptionAdditional Product TypeDownloads
 TXTPDF
Cable (ca. 250mm) with jack plug for remote 0..15 micro-ampere flame signal reading. For use with jack plug socket on the front of DBC2000 and R4343 or on plug-in amplifier of R4348.117053/U TXT
Industrial flame rod._C7008
Standard Purplepeeper UV detector and IP65 protection._C7012A/G
MiniPeeper standard UV detector and IP54 protection._C7027
MiniPeeper with field replaceable tube and IP65 protection._C7035
MiniPeeper UV sensor with side view and IP54 protection._C7044