![]() |
|
Gas valve type | non regulated ON/OFF normally OPEN (vent), fast closing. |
Media | natural gas, propane, air. |
Materials | aluminium die cast body. |
Approvals | CSA, AGA |
Pipe connection | Internal threads |
Threads type | NPT |
Max. operating pressure | 140 mbar |
Maximum opening time | 1 s |
Maximum closing time | 1 s |
Ambient temperature | -40 ... 63 oC |
Additional description | Upstream and downstream taps 1/4" NPT |