ve4000a-sz20
ve4000a-sz20colres.jpgDownloads
ve4000a-sz20bwhres.tifDownloads
Class "A" Safety Shutoff Solenoid Gas Valve.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally closed, fast opening.
Media natural gas, propane, air.
Materials aluminium die cast body.
Approvals CE (EN161), AGA
Pipe connection Internal thread as per ISO 7/1 (Rp)
Threads type BSP
Maximum opening time 1 s
Maximum closing time 1 s
Ambient temperature -15 ... 60 oC
Additional description Some models have 4x pressure taps 1/4" (2x on each side), marked as "Bypass" in the selection table.
220...240 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilCommentsTypeDownloads
 mbar      TXTPDF
Rp 3/8360IP54PG11BB052301VE4010A1006 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2360IP54PG11BB052301VE4015A1005 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2360IP65DIN plugBB052302VE4015A1070 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP54PG11MS052501BB052325VE4020A1005 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP54PG11MS052501BB052325VE4025A1004 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP65DIN plugMS052501BB052326DINVE4025A1145 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4200IP54PG11MS054001BB052340VE4032A1000 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4200IP54PG11MS054001BB052340VE4032A1109 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200IP54PG11MS054001BB052340VE4040A1003 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200IP54PG11MS054001BB052340BypassVE4040A1144 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP65DIN plugMS054001BB052306DINVE4040A1219 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200IP54PG11MS055001BB052303VE4050A1002 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2360IP65DIN plugMS055001BB052303VE4050A1127 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2 1/2200IP54PG11MS056501BB052365VE4065A1000 TXT
PDF
Product handbook (English) Certificate (English)
110 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilCommentsTypeDownloads
 mbar      TXTPDF
Rp 1/2360IP54PG11BB051102DINVE4015A1013 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2360IP65DIN plugBB051102DINVE4015A1138 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4200IP54PG11MS052501BB051125VE4020A1054 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200IP54PG11MS052501BB051125VE4025A1053 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP65DIN plugMS052501BB051126DINVE4025A1194 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200IP54PG11MS054001VE4040A1052 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP65DIN plugMS054001VE4040A1227 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200IP54PG11MS055001BB051152DINVE4050A1051 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2360IP65DIN plugMS055001BB051154DINVE4050A1184 TXT
PDF
Product handbook (English) Certificate (English)
Electrical connection

co020012-nl05
co020012-nl05colres.jpgDownloads
co020012-nl05bwhres.tifDownloads
CO020012
DescriptionAdditional Product TypeDownloads
 TXTPDF
DIN plugCO020012 TXT
CPI Switch for VE-series valves with bottom plug (1/4")

ms05-sz20
ms05-sz20colres.jpgDownloads
ms05-sz20bwhres.tifDownloads
MS05
DescriptionAdditional Product TypeDownloads
 TXTPDF
CPI Switch for VExxxxA/B/C/S DN20-25MS052501 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN32-40MS054001 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN50MS055001 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA1 and VG4xxx DN65-80MS056501 TXT
PDF
Installation/mounting instruction (English)