|
|
| Gas valve type | non regulated ON/OFF normally closed, fast opening. |
| Media | natural gas, propane, air. |
| Materials | aluminium die cast body. |
| Approvals | CE (EN161), AGA |
| Pipe connection | PN16 Flanges as per EN 1092-1 |
| Maximum opening time | 1 s |
| Maximum closing time | 1 s |
| Ambient temperature | -15 ... 60 oC |



