ve4000b1-sz20
ve4000b1-sz20colres.jpgDownloads
ve4000b1-sz20bwhres.tifDownloads
Class "A" Safety Shutoff Solenoid Gas Valve, with maximum flow rate adjustment.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally closed, fast opening, with maximum flow rate adjustment.
Media natural gas, propane, air. Special versions for biogas available upon request.
Materials aluminium die cast body.
Approvals CE (EN161), AGA
Pipe connection Internal thread as per ISO 7/1 (Rp)
Threads type BSP
Maximum opening time 1 s
Maximum closing time 1 s
Ambient temperature -15 ... 60 oC
Additional description
The maximum flow rate can be adjusted on top of the valve
Optional Closed Position Indication Switch (CPI switch ) can be ordered separately.
220...240 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilCommentsTypeDownloads
 mbar      TXTPDF
Rp 3/8360IP65DIN plugVE4010B1062 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2360IP54PG11BB152301VE4015B1004 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2360IP65DIN plugBB152305VE4015B1087 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP54PG11MS052501BB152325VE4020B1004 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP54PG11MS052501BB152325VE4020B1046 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP65DIN plugMS052501BB152324VE4020B1137 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200IP54PG11MS052501BB152325VE4025B1003 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP54PG11MS052501BB152325VE4025B1045 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP65DIN plugMS052501BB152325VE4025B1102 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4360IP65DIN plugMS054001VE4032B1116 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200IP54PG11MS054001BB152326VE4040B1002 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP54PG11MS054001BB152340VE4040B1044 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP65DIN plugMS054001VitonVE4040B1119 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP65DIN plugMS054001VE4040B1135 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200IP54PG11MS055001BB152340VE4050B1001 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2360IP54PG11MS055001BB152303VE4050B1043 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2360IP65DIN plugMS055001BB152307VE4050B1118 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2 1/2200IP54PG11MS058001BB152365VE4065B1017 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3200IP54PG11MS058001BB152380VE4080B1016 TXT
PDF
Product handbook (English) Certificate (English)
110 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilCommentsTypeDownloads
 mbar      TXTPDF
Rp 3/8360IP65DIN plugVE4010B1054 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2200IP54PG11BB151101VE4015B1012 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2360IP65DIN plugBB151107VE4015B1095 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP65PG11MS052501BB151125VE4020B1129 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP54PG11MS052501BB151125VE4025B1078 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP65DIN plugMS052501BB151125VitonVE4025B1110 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP65DIN plugMS052501BB151125VE4025B1128 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4360IP65DIN plugMS054001BB151104VE4032B1108 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP65DIN plugMS054001BB151104VE4040B1127 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2360IP65DIN plugMS055001BB151153VE4050B1126 TXT
PDF
Product handbook (English) Certificate (English)
24 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilCommentsTypeDownloads
 mbar      TXTPDF
Rp 1/2360IP65DIN plugVE8015B1042 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4200IP65DIN plugMS052501VE8020B1042 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200IP65DIN plugMS052501VE8025B1058 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200IP65DIN plugMS054001VE8040B1032 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200IP65DIN plugMS055001VE8050B1023 TXT
PDF
Product handbook (English) Certificate (English)
24...28 Vdc versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilCommentsTypeDownloads
 mbar      TXTPDF
Rp 1/2360IP65DIN plugVE8015B1059 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4200IP65DIN plugMS052501VE8020B1059 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200IP65DIN plugMS052501VE8025B1066 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4200IP65DIN plugMS054001VE8032B1039 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200IP65DIN plugMS054001VE8040B1040 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200IP65DIN plugMS055001VE8050B1031 TXT
PDF
Product handbook (English) Certificate (English)
Electrical connection

co020012-nl05
co020012-nl05colres.jpgDownloads
co020012-nl05bwhres.tifDownloads
CO020012
DescriptionAdditional Product TypeDownloads
 TXTPDF
DIN plugCO020012 TXT
CPI Switch for VE-series valves with bottom plug (1/4")
DescriptionAdditional Product TypeDownloads
 TXTPDF
CPI Switch for VExxxxA/B/C/S DN20-25MS052501 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN32-40MS054001 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN50MS055001 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA1 and VG4xxx DN65-80MS056501 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxB DN65-80MS058001 TXT
PDF
Installation/mounting instruction (English)