ve4000b3-sz20
ve4000b3-sz20colres.jpgDownloads
ve4000b3-sz20bwhres.tifDownloads
Class "A" Safety Shutoff Solenoid Gas Valve with flanged connections.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally closed, fast opening
Media natural gas, propane, air. Special versions for biogas available upon request
Materials aluminium die cast body
Approvals CE (EN161), AGA
Pipe connection PN16 Flanges as per EN 1092-1
Maximum opening time 1 s
Maximum closing time 1 s
Ambient temperature -15 ... 60 oC
Additional description
Adjustable maximum flow rate on top of the coil.
4 auxiliary pressure taps with Rp 1/4" threaded connections, 2 on the inlet side, 2 on the outlet side.
Other voltages are also available.
Optional Closed Position Indication Switch (CPI switch ) is ordered separately.
220...240 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilTypeDownloads
 mbar     TXTPDF
DN65200IP54PG11MS058001BB152365VE4065B3005 TXT
PDF
Product handbook (English) Certificate (English)
DN65360IP54PG11MS058001BB152380VE4065B3039 TXT
PDF
Product handbook (English) Certificate (English)
DN65360IP65DIN plugMS058001VE4065B3153 TXT
PDF
Product handbook (English) Certificate (English)
DN80200IP54PG11MS058001BB152380VE4080B3004 TXT
PDF
Product handbook (English) Certificate (English)
DN80360IP54PG11MS058001BB152382VE4080B3038 TXT
PDF
Product handbook (English) Certificate (English)
DN80360IP65DIN plugMS058001VE4080B3178 TXT
PDF
Product handbook (English) Certificate (English)
DN100200IP54PG11MS051001BB152300VE4100B3000 TXT
PDF
Product handbook (English) Certificate (English)
DN100360IP54PG11MS051001VE4100B3034 TXT
PDF
Product handbook (English) Certificate (English)
110 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilTypeDownloads
 mbar     TXTPDF
DN65360IP54PG11MS058001BB151180VE4065B3047 TXT
PDF
Product handbook (English) Certificate (English)
DN65360IP65DIN plugMS058001VE4065B3161 TXT
PDF
Product handbook (English) Certificate (English)
DN80360IP54PG11MS058001VE4080B3046 TXT
PDF
Product handbook (English) Certificate (English)
Electrical connection

co020012-nl05
co020012-nl05colres.jpgDownloads
co020012-nl05bwhres.tifDownloads
CO020012
DescriptionAdditional Product TypeDownloads
 TXTPDF
DIN PlugCO020012 TXT
CPI Switch for VE-series valves with bottom plug (1/4")

ms05-sz20
ms05-sz20colres.jpgDownloads
ms05-sz20bwhres.tifDownloads
MS05
DescriptionAdditional Product TypeDownloads
 TXTPDF
CPI Switch for VExxxxB DN65-80MS058001 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VE4100A DN100MS051001 TXT
PDF
Installation/mounting instruction (English)