ve4000c1-be04
ve4000c1-be04colres.jpgDownloads
ve4000c1-be04bwhres.tifDownloads
Class "A" Safety Shutoff Solenoid Gas Valve, with maximum flow rate adjustment and characterized opening.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally closed, slow opening, with maximum flow rate adjustment
Media natural gas, propane, air. Special versions for biogas available upon request
Materials aluminium die cast body
Approvals CE (EN161), AGA
Pipe connection Internal thread as per ISO 7/1 (Rp)
Threads type BSP
Maximum opening time 30 s
Maximum closing time 1 s
Ambient temperature -15 ... 60 oC
Additional description
The maximum flow rate and the opening characteristics can be adjusted on top of the valve.
Optional Closed Position Indication Switch (CPI switch ) is ordered separately.
220...240 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilTypeDownloads
 mbar     TXTPDF
Rp 1/2360IP54PG11BB152301VE4015C1003 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2360IP65DIN plugBB152305VE4015C1110 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP54PG11MS052501BB152325VE4020C1003 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP54DIN plugMS052501VE4020C1060 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4360IP65DIN plugMS052501BB152324VE4020C1086 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP54PG11MS052501BB152325VE4025C1002 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP54DIN plugMS052501VE4025C1085 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP65DIN plugMS052501BB152324VE4025C1119 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4360IP54PG11MS054001BB152340VE4032C1032 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200IP54PG11MS054001BB152326VE4040C1001 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP65DIN plugMS054001BB152342DINVE4040C1175 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200IP54PG11MS055001BB152340VE4050C1000 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2360IP65DIN plugMS055001BB152307DINVE4050C1117 TXT
PDF
Product handbook (English) Certificate (English)
110 Vac versions
Valve dimensionMax. operating pressureProtection classElectrical connectionOptional CPI-switchReplacement coilTypeDownloads
 mbar     TXTPDF
Rp 1/2360IP65DIN plugBB151107DINVE4015C1128 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1360IP65DIN plugMS052501VE4025C1127 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4360IP65DIN plugMS054001VE4032C1065 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2360IP65DIN plugMS054001VE4040C1167 TXT
PDF
Product handbook (English) Certificate (English)
Electrical connection

co020012-nl05
co020012-nl05colres.jpgDownloads
co020012-nl05bwhres.tifDownloads
CO020012
DescriptionAdditional Product TypeDownloads
 TXTPDF
DIN plugCO020012 TXT
CPI Switch for VE-series valves with bottom plug (1/4")

ms05-sz20
ms05-sz20colres.jpgDownloads
ms05-sz20bwhres.tifDownloads
MS05
DescriptionAdditional Product TypeDownloads
 TXTPDF
CPI Switch for VExxxxA/B/C/S DN20-25MS052501 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN32-40MS054001 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN50MS055001 TXT
PDF
Installation/mounting instruction (English)
Replacement parts
DescriptionAdditional Product TypeDownloads
 TXTPDF
Replacement retarder for VE4xxxC-series DN10..25 and VQ4xxMC-series DN20-DN25KTGRFR01 TXT
Replacement retarder for VE4xxxC-series DN32..50 and VQ4xxMC-series DN40-DN50KTGRFR02 TXT