ve4000s1-sz20
ve4000s1-sz20colres.jpgDownloads
ve4000s1-sz20bwhres.tifDownloads
Solenoid Gas Valve normally open.
The VE4000S1 and VE4000S2 series gas valves are safety relief solenoid valves used as vent valves in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally open
Media natural gas, propane, air
Materials aluminium die cast body
Approvals CE (EN161), AGA
Pipe connection Internal thread as per ISO 7/1 (Rp)
Threads type BSP
Max. operating pressure 360 mbar
Maximum opening time 1 s
Maximum closing time 1 s
Ambient temperature -15 ... 60 oC
Protection class IP54
Electrical connection PG11
Additional description
The VE4000S1 series are without Closed Position Indication (CPI) Switch, which can be ordered and installed separately.
The VE4000S2 series have the CPI switch factory installed.
VE4000S1 Series (220...240Vac)
ve4000s1-sz20
ve4000s1-sz20colres.jpgDownloads
ve4000s1-sz20bwhres.tifDownloads
VE4000S1
Valve dimensionOptional CPI-switchReplacement coilTypeDownloads
    TXTPDF
Rp 3/4MS052501BB152302VE4020S1038 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1MS052501BB152302VE4025S1037 TXT
PDF
Product handbook (English) Certificate (English)
VE4000S1 Series (110Vac)
Valve dimensionOptional CPI-switchReplacement coilTypeDownloads
    TXTPDF
Rp 3/4MS052501BB151101VE4020S1046 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1MS052501BB151101VE4025S1045 TXT
PDF
Product handbook (English) Certificate (English)
VE4000S1 Series (24..28VDC)
Valve dimensionOptional CPI-switchReplacement coilTypeDownloads
    TXTPDF
Rp 3/4MS052501VE8020S1000 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1MS052501VE8025S1009 TXT
PDF
Product handbook (English) Certificate (English)
VE4000S2 Series with factory installed CPI switch (220...240Vac)
ve4000s2-sz20
ve4000s2-sz20colres.jpgDownloads
ve4000s2-sz20bwhres.tifDownloads
VE4000S2
Valve dimensionOptional CPI-switchReplacement coilTypeDownloads
    TXTPDF
Rp 3/4includedBB152302VE4020S2044 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1includedBB152302VE4025S2035 TXT
PDF
Product handbook (English) Certificate (English)
CPI Switch for VE-series valves with bottom plug (1/4")

ms05-sz20
ms05-sz20colres.jpgDownloads
ms05-sz20bwhres.tifDownloads
MS05
DescriptionAdditional Product TypeDownloads
 TXTPDF
CPI Switch for VExxxxA/B/C/S DN20-25MS052501 TXT
PDF
Installation/mounting instruction (English)