![]() |
|
Gas valve type | AC powered, non regulated ON/OFF normally closed, fast opening. |
Media | natural gas, propane, air. |
Materials | brass body for 1/4" version |
Approvals | CE (EN161), AGA |
Note | The VE410AA, VE415AA and VE420AA are replaced by the Kromschrder VGP 10, VGP 15 and VGP 20 respectively. For detailed specifications, please visit Docuthek. |
Please visit: | http://www.docuthek.com |
Valve dimension | Rp 1/4 |
Pipe connection | Internal thread as per ISO 7/1 (Rp) |
Threads type | BSP |
Max. operating pressure | 500 mbar |
Maximum opening time | 1 s |
Maximum closing time | 1 s |
Ambient temperature | -15 ... 60 oC |
Protection class | IP65 |
Electrical connection | DIN plug |
Input voltage |