vq-modular-be04
vq-modular-be04colres.jpgDownloads
vq-modular-be04bwhres.tifDownloads
Class "A" Combination Gas Valve, up to 2" connection size. Special flanges are available for pipe sizes from 1/2" up to 2". Modular design:
other valves can be fitted to each side of the valve body, such as a vent valve, pilot valve or or external bypass valve;
special gas pressure switch models are available for direct mounting on either side of the valve body.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type 2 safety shutoff valves in series, without pressure regulator.
First safety valve V1 Always fast opening.
Second safety valve V2 Available models:
MA - fast open
MB - fast open with flow rate adjuster (factory set at fully open)
MC - adjustable slow open (1..30 sec) with flow rate adjuster and step-open feature (factory settings: no step, ca. 6 sec slow-open and maximum flow)
Port connection Honeywell flanges
Media Designed for use with natural gas, butane or propane.
Materials
Valve body: aluminium die cast body.
Closing spring: AISI 302 steel.
Valve plunger: Chrome plated Fe 360B steel sliding on anti-friction bearing.
Seals and gaskets: Hydrocarbon resistant NBR rubber type.
Approvals
CE (EN161), AGA
Note
The VQ-Modular is designed for a maximum operating frequency of one cycle per minute.
The small body size models are designed for ca. 500k cycles of operation.
The large body size models are designed for ca. 300k cycles of operation.
IMPORTANT: the VQ-Modular does not have an integrated screen at the inlet. For the inlet side always use flange models KTCOMSxx and for the outlet side flange models KTCOMBxx. KTCOMSxx can also be ordered for use at the outlet side, but then the included screen must be removed.
Max. operating pressure 360 mbar
Ambient temperature -15 ... 60 oC
Maximum closing time 1 s
Additional description
The valve solenoids are suitable for permanent energizing, such as applications in continuous operation.
Various pressure tap points are available on both sides of the valve body as well as on the flanges.
An optional Closed Position Indication Switch (CPI) can be mounted on the bottom of the first safety valve V1
VQ-Modular series dual valve
vq-modular-be04
vq-modular-be04colres.jpgDownloads
vq-modular-be04bwhres.tifDownloads
VQ-MODULAR
Supply voltageValve sizeMaximum opening timeGeneral featuresElectrical connectionProtection classPower consumptionMaximum flowOptional CPI-switchSpare coil V1Spare coil V2CommentTypeDownloads
 inchs   Wm3/h     TXTPDF
115/230 Vac3/4 .. 2PG11 or DIN plugIP54 or IP65158MS06-seriesSee tableSee table. Not for MC._VQ4xxMx
First and second valve fast opening
vq425ma-be04
vq425ma-be04colres.jpgDownloads
vq425ma-be04bwhres.tifDownloads
VQ425MA
Supply voltageValve sizeMaximum opening timeGeneral featuresElectrical connectionProtection classPower consumptionMaximum flowOptional CPI-switchSpare coil V1Spare coil V2CommentTypeDownloads
 inchs   Wm3/h     TXTPDF
230 Vac3/41PG11IP54158MS062001BB052302PGBB052302PGVQ420MA1004 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac3/41DIN plugIP65158MS062001BB052302DINBB052305DINVQ420MA1012 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac11PG11IP5421.111MS062501BB052326PGBB052326PGVQ425MA1005 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac11DIN plugIP6521.111MS062501BB052326DINBB052326DINVQ425MA1013 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
115 Vac11DIN plugIP6523.911MS062501BB051126DINBB051126DINVQ425MA1038 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/21PG11IP5446.531MS064001BB052306PGBB052306PGVQ440MA1006 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/21DIN plugIP6546.531MS064001BB052306DINBB052306DINVQ440MA1014 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/21DIN plugIP6546.531MS064001BB052306DINBB052306DINIncl. 1-1/2" flangesVQ440MA1022 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
115 Vac1.1/21DIN plugIP6546.531MS064001BB051152DINBB051152DINVQ440MA1030 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/21VitonDIN plugIP6546.531MS064001BB052306DINBB052306DINVQ440MA1048 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
1.1/21VitonIP6546.531MS064001BB052306DINBB052306DINExcl. coilsVQ440MA1048-X TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac21PG11IP546140MS065001BB052309PGBB052309PGVQ450MA1007 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac21DIN plugIP656140MS065001BB052309DINBB052309DINVQ450MA1015 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
First valve fast opening. Second valve fast opening and with flow rate adjuster
vq425mb-1-nl05
vq425mb-1-nl05colres.jpgDownloads
vq425mb-1-nl05bwhres.tifDownloads
VQ425MB-1
Supply voltageValve sizeMaximum opening timeGeneral featuresElectrical connectionProtection classPower consumptionMaximum flowOptional CPI-switchSpare coil V1Spare coil V2CommentTypeDownloads
 inchs   Wm3/h     TXTPDF
230 Vac3/41PG11IP54158MS062001BB052302PGBB152305PGVQ420MB1003 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac11PG11IP5421.111MS062501BB052326PGBB152324PGVQ425MB1004 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac11DIN plugIP6521.111MS062501BB052326DINBB152324DINVQ425MB1012 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/21PG11IP5446.531MS064001BB052306PGBB152342PGVQ440MB1005 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/21DIN plugIP6546.531MS064001BB052306DINBB152342DINVQ440MB1013 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac21PG11IP546140MS065001BB052309PGBB152307PGVQ450MB1006 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac21DIN plugIP656140MS065001BB052309DINBB152307DINVQ450MB1014 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
First valve fast opening. Second valve adjustable slow opening, step-open and flow rate adjuster
vq425mc-be04
vq425mc-be04colres.jpgDownloads
vq425mc-be04bwhres.tifDownloads
VQ425MC
Supply voltageValve sizeMaximum opening timeGeneral featuresElectrical connectionProtection classPower consumptionMaximum flowOptional CPI-switchSpare coil V1Spare coil V2CommentTypeDownloads
 inchs   Wm3/h     TXTPDF
230 Vac3/430PG11IP54158MS062001BB052302PGVQ420MC1002 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac130PG11IP5421.111MS062501BB052326PGVQ425MC1003 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac130DIN plugIP6521.111MS062501BB052326DINVQ425MC1011 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/230PG11IP5446.531MS064001BB052306PGVQ440MC1004 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac1.1/230DIN plugIP6546.531MS064001BB052306DINVQ440MC1012 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac230PG11IP546140MS065001BB052309PGVQ450MC1005 TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
230 Vac230Factory mounted 1" by-pass valveDIN plugIP656140MS065001BB052309DINVQ450BB1005M TXT
PDF
Product handbook (English) Installation/mounting instruction (English) Certificate (English)
Fine particle filter, for mounting on inlet side (to be ordered separately)

hfvr-be04
hfvr-be04colres.jpgDownloads
hfvr-be04bwhres.tifDownloads
HFVR
DescriptionAdditional Product TypeDownloads
 TXTPDF
Filter size 50 micron. Pack size 10pcs.HFVR050 TXT
Filter size 150 micron. Pack size 10pcs.HFVR150 TXT
Flange kits without screen, for mounting on outlet side (to be ordered separately)

ktcomb-nl05
ktcomb-nl05colres.jpgDownloads
ktcomb-nl05bwhres.tifDownloads
KTCOMB
DescriptionAdditional Product TypeDownloads
 TXTPDF
Flange kit for VQ420/25M. Contains 2x Rp 1/2"KTCOMB15 TXT
Flange kit for VQ420/25M. Contains 2x Rp 3/4"KTCOMB20 TXT
Flange kit for VQ420/25M. Contains 2x Rp 1"KTCOMB25 TXT
Flange kit for VQ440/50M. Contains 2x Rp 1 1/4"KTCOMB32 TXT
Flange kit for VQ440/50M. Contains 2x Rp 1 1/2"KTCOMB40 TXT
Flange kit for VQ440/50M. Contains 2x Rp 2"KTCOMB50 TXT
Flange kits with screen, for mounting on inlet side (to be ordered separately)

ktcomb-nl05
ktcomb-nl05colres.jpgDownloads
ktcomb-nl05bwhres.tifDownloads
KTCOMB
DescriptionAdditional Product TypeDownloads
 TXTPDF
Flange kit for VQ420/25M. Contains 2x Rp 1/2"KTCOMS15 TXT
Flange kit for VQ420/25M. Contains 2x Rp 3/4"KTCOMS20 TXT
Flange kit for VQ420/25M. Contains 2x Rp 1"KTCOMS25 TXT
Flange kit for VQ440/50M. Contains 2x Rp 1 1/4"KTCOMS32 TXT
Flange kit for VQ440/50M. Contains 2x Rp 1 1/2"KTCOMS40 TXT
Flange kit for VQ440/50M. Contains 2x Rp 2"KTCOMS50 TXT
Internal by-pass valve, fast opening and with flow rate adjuster. For mounting on either side of the valve body.

vb420-nl05
vb420-nl05colres.jpgDownloads
vb420-nl05bwhres.tifDownloads
VB420
DescriptionAdditional Product TypeDownloads
 TXTPDF
Voltage: 115Vac, 3/4", screw terminalsVB420B1005 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", screw terminalsVB420B1013 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 115Vac, 3/4", DIN plugVB420B1021 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", DIN plugVB420B1039 TXT
PDF
Product handbook (English) Certificate (English)
Internal by-pass valve, with adjustable slow opening, step-open and flow rate adjuster. For mounting on either side of the valve body.

vb420c-nl05
vb420c-nl05colres.jpgDownloads
vb420c-nl05bwhres.tifDownloads
VB420C
DescriptionAdditional Product TypeDownloads
 TXTPDF
Voltage: 115Vac, 3/4", screw terminalsVB420C1006 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", screw terminalsVB420C1014 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 115Vac, 3/4", DIN plugVB420C1022 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", DIN plugVB420C1030 TXT
PDF
Product handbook (English) Certificate (English)
Pilot valve, fast opening and with flow rate adjuster. With Rp 3/4" internal pipe thread. For mounting on either side of the valve body.

vp420-nl05
vp420-nl05colres.jpgDownloads
vp420-nl05bwhres.tifDownloads
VP420
DescriptionAdditional Product TypeDownloads
 TXTPDF
Voltage: 115Vac, 3/4", screw terminalsVP420B1003 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", screw terminalsVP420B1011 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 115Vac, 3/4", DIN plugVP420B1029 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", DIN plugVP420B1037 TXT
PDF
Product handbook (English) Certificate (English)
Pilot valve, with adjustable slow opening, step-open and flow rate adjuster. With Rp 3/4" internal pipe thread. For mounting on either side of the valve body.

vp420c-nl05
vp420c-nl05colres.jpgDownloads
vp420c-nl05bwhres.tifDownloads
VP420C
DescriptionAdditional Product TypeDownloads
 TXTPDF
Voltage: 115Vac, 3/4", screw terminalsVP420C1004 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", screw terminalsVP420C1012 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 115Vac, 3/4", DIN plugVP420C1020 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", DIN plugVP420C1038 TXT
PDF
Product handbook (English) Certificate (English)
Normally open vent valve series. With Rp 3/4" internal pipe thread, for mounting on the right side of the valve body.

vv420-right-nl05
vv420-right-nl05colres.jpgDownloads
vv420-right-nl05bwhres.tifDownloads
VV420-RIGHT
DescriptionAdditional Product TypeDownloads
 TXTPDF
Voltage: 115Vac, 3/4", screw terminalsVV420A1002 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", screw terminalsVV420A1010 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 115Vac, 3/4", DIN plugVV420A1028 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", DIN plugVV420A1036 TXT
PDF
Product handbook (English) Certificate (English)
Normally open vent valve series. With Rp 3/4" internal pipe thread, for mounting on the left side of the valve body.

vv420-left-nl05
vv420-left-nl05colres.jpgDownloads
vv420-left-nl05bwhres.tifDownloads
VV420-LEFT
DescriptionAdditional Product TypeDownloads
 TXTPDF
Voltage: 115Vac, 3/4", screw terminalsVV420A1044 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", screw terminalsVV420A1051 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 115Vac, 3/4", DIN plugVV420A1069 TXT
PDF
Product handbook (English) Certificate (English)
Voltage: 230Vac, 3/4", DIN plugVV420A1077 TXT
PDF
Product handbook (English) Certificate (English)
Gas Pressure Switches (to be ordered separately)

c60vr40-nl05
c60vr40-nl05colres.jpgDownloads
c60vr40-nl05bwhres.tifDownloads
C60VR40
DescriptionAdditional Product TypeDownloads
 TXTPDF
Slim size gas pressure switches for direct mount_C60VR40
DIN connector (to be ordered separately)

co020012-nl05
co020012-nl05colres.jpgDownloads
co020012-nl05bwhres.tifDownloads
CO020012
DescriptionAdditional Product TypeDownloads
 TXTPDF
Standard DIN connector, colour black. For DIN/IP65 models onlyCO020012 TXT
Replacement parts
DescriptionAdditional Product TypeDownloads
 TXTPDF
Replacement retarder for VE4xxxC-series DN10..25 and VQ4xxMC-series DN20-DN25KTGRFR01 TXT
Replacement retarder for VE4xxxC-series DN32..50 and VQ4xxMC-series DN40-DN40KTGRFR02 TXT