c6045dnl01
c6045dnl01colres.jpgDownloads
c6045dnl01bwhres.tifDownloads
For monitoring pressure of air and non-aggressive (fuel)gases.
Kind of pressure differential pressure, relative
Pressure connection
positive pressure: G1/4"
negative pressure: G1/8"
Electrical connection PG13,5
Protection class IP40
Housing material aluminium die casting
Media temp. -15 ... 70 oC
Ambient temperature -15 ... 70 oC
Switch function/capacity SPDT Microswitch 250Vac; capacity: 2 A (inductive); 10 A resistive
Approvals CE approved against EN1854:2010 (GAR)
Mounting position horizontal or vertical
Additional description Large membrane for maximum accuracy
Direct mount on G1/4" connection
Pressure adjustment rangeMax. pressureCommentTypeDownloads
mbarmbar  TXTPDF
0.2 ... 3100Replaced by C6097A4010C6045D1043 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
1 ... 10100Replaced by C6097A4110C6045D1050 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
5 ... 50200Replaced by C6097A4210C6045D1019 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
15 ... 150300Replaced by C6097A4310C6045D1027 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
Including mounting bracket with screws
Pressure adjustment rangeMax. pressureCommentTypeDownloads
mbarmbar  TXTPDF
0.2 ... 3100Replaced by C6097A4010C6045D1068 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
1 ... 10100Replaced by C6097A4110C6045D1092 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
5 ... 50200Replaced by C6097A4210C6045D1076 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
15 ... 150300Replaced by C6097A4310C6045D1084 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
Including mounting bracket with screws and 2m (L) x 4mm (ID) tubing and nipples for air duct applications
Pressure adjustment rangeMax. pressureCommentTypeDownloads
mbarmbar  TXTPDF
0.2 ... 3100Replaced by C6097A4010C6045D1118 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
1 ... 10100Replaced by C6097A4110C6045D1100 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
Mounting bracket with screws (20sets per carton)45.002.208-001B TXT