c6097a2210nl05
c6097a2210nl05colres.jpgDownloads
c6097a2210nl05bwhres.tifDownloads
The C6097 Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure changes.
Kind of pressure differential pressure, relative
Pressure connection Two models are available: pipe mount or flange mount on valve body.
Pipe mount models: positive pressure: G1/4"
Pipe mount models: negative pressure: G1/8"
Flange mount models: direct mount on valve body
Electrical connection PG11 or DIN plug
Protection class IP54
Housing material
Bottom part: aluminium die cast
Case: blue coloured polybutylene terephthalate
Cover: transparent polycarbonate
Media temp. -15 ... 80 oC
Ambient temperature -15 ... 60 oC
Switch function/capacity
Switch action: SPDT
Max voltage: 250Vac
Min voltage: 24Vac
Max resistive load: 5 A
Max inductive load (pf=0.6): 3 A
Min load: 50 mA
Approvals
C6097A1/B1 models: UL (US+C), CSA (US+C), FM
C6097A2 models: CE EN1854:2010 (GAR)
Mounting position horizontal or vertical
Additional description
C6097A1 models are calibrated for pressure fall (approved for use as minimum pressure limiter in NA) and have psi or in.wc scale
C6097B1 models are calibrated for pressure rise (approved for use as maximum pressure limiter in NA) and have psi or in.wc scale
C6097A2 models are calibrated for nominal pressure (CE approved for use as minimum or maximum pressure limiter in EU) and have mbar scale
European models for pipe mount, G1/4" connection. Uses PG11 cable gland.
c6097a2210nl05
c6097a2210nl05colres.jpgDownloads
c6097a2210nl05bwhres.tifDownloads
C6097A2210
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
1 ... 10... 0.4200Replaced by C6097A4110C6097A2110 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
2.5 ... 50... 0.6300Replaced by C6097A4210C6097A2210 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
30 ... 150... 2.8500Replaced by C6097A4310C6097A2310 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
100 ... 500... 7600Replaced by C6097A4410C6097A2410 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
European models for flange mount on valve body. Uses DIN connector (not included).
c6097a2200nl05
c6097a2200nl05colres.jpgDownloads
c6097a2200nl05bwhres.tifDownloads
C6097A2200
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
2.5 ... 50... 0.6300No replacementC6097A2200 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
30 ... 150... 2.8500No replacementC6097A2300 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
100 ... 500... 7600No replacementC6097A2400 TXT
PDF
Installation/mounting instruction (English) Certificate (English)
American models for pipe mount, G1/4" connection. Auto recycle. Break on pressure fall.
c6097-autorecycle-be04
c6097-autorecycle-be04colres.jpgDownloads
c6097-autorecycle-be04bwhres.tifDownloads
C6097-AUTORECYCLE
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
1 ... 12.56 ... 10.5300Replaced by C6097A3004/UC6097A1004/U TXT
PDF
Installation/mounting instruction (English)
7 ... 520.6 ... 1.2600Replaced by C6097A3053/UC6097A1053/U TXT
PDF
Installation/mounting instruction (English)
30 ... 1502.7 ... 6600Replaced by C6097A3079/UC6097A1079/U TXT
PDF
Installation/mounting instruction (English)
American models for flange mount. Manual reset. Break on pressure fall.
c6097-manualreset-be04
c6097-manualreset-be04colres.jpgDownloads
c6097-manualreset-be04bwhres.tifDownloads
C6097-MANUALRESET
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
7 ... 520.6 ... 1.2600No replacementC6097A1061/U TXT
PDF
Installation/mounting instruction (English)
American models for pipe mount, G1/4" connection. Manual reset. Break on pressure fall.
c6097-manualreset-be04
c6097-manualreset-be04colres.jpgDownloads
c6097-manualreset-be04bwhres.tifDownloads
C6097-MANUALRESET
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
7 ... 526 ... 10.5500Replaced by C6097A3012/UC6097A1012/U TXT
PDF
Installation/mounting instruction (English)
American models for pipe mount, G1/4" connection. Manual reset. Break on pressure rise.
c6097-manualreset-be04
c6097-manualreset-be04colres.jpgDownloads
c6097-manualreset-be04bwhres.tifDownloads
C6097-MANUALRESET
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
30 ... 15025 ... 30600Replaced by C6097B3002/UC6097B1002/U TXT
PDF
Installation/mounting instruction (English)
American models for pipe mount, G1/4" connection. Auto recycle. Break on pressure rise.
c6097-autorecycle-be04
c6097-autorecycle-be04colres.jpgDownloads
c6097-autorecycle-be04bwhres.tifDownloads
C6097-AUTORECYCLE
Pressure adjustment rangeDifferential pressure setpoint rangeMax. pressureCommentTypeDownloads
mbarmbarmbar  TXTPDF
103 ... 4807 ... 21600Replaced by C6097A3101/UC6097B1101/U TXT
PDF
Installation/mounting instruction (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
DIN plug (for specific C6097A2 models only)CO020012 TXT