r7999-nl05
r7999-nl05colres.jpgDownloads
r7999-nl05bwhres.tifDownloads
ControLinks represents a value-added replacement of a mechanical parallel positioning fuel/air ratio control system by cam and linkage assembly controlling. For use with ML7999A2001 direct coupled actuators only, in Commercial or Industrial burners.
Commercial and small and medium sized industrial fuel/air controlled modulating gas, oil and dual fuel burners.
Approvals CE, CSA, UL, FM, EAC
ONLY for use in "non-GAR" applications
Ambient temperature -40 ... 60 oC
Maximum humidity 85 %rh
Note ControLinks can operate fully independent from the used burner controller. However using the Honeywell 7800-series gets the most out of the system, by extended status and fault indication via the MicrosoftTM WindowsTM CE based full colour system display S7999D.
Additional description
Works with the ML7999A2001 serial number controlled fail-safe direct coupled actuators.
Can store 2 fully independent fuel/air curves, that are electrically selectable
Can connect up to 4 actuators, 1 for air, 2 for fuels and 1 for flue gas recirculation. Minimal 2 actuators are needed to operate the system.
Controller
r7999-nl05
r7999-nl05colres.jpgDownloads
r7999-nl05bwhres.tifDownloads
R7999
Protection classSupply voltagePower consumptionAngle of rotationRuntimeTorqueCommentTypeDownloads
  WosNm  TXTPDF
IP40110..120 Vac10Replaced by Slate F/A ratio ontrol solutionR7999A1005/U TXT
PDF
Specification sheet (English) Certificate (English)
IP40220..240 Vac10Replaced by Slate F/A ratio control solutionR7999B1003/U TXT
PDF
Specification sheet (English) Certificate (English)
Mounting and wiring base
q7999-nl05
q7999-nl05colres.jpgDownloads
q7999-nl05bwhres.tifDownloads
Q7999
Protection classSupply voltagePower consumptionAngle of rotationRuntimeTorqueCommentTypeDownloads
  WosNm  TXTPDF
IP40Q7999A1006/U TXT
PDF
Specification sheet (English) Certificate (English)
Special fail-safe actuator for ControLinks
ml7999-nl05
ml7999-nl05colres.jpgDownloads
ml7999-nl05bwhres.tifDownloads
ML7999
Protection classSupply voltagePower consumptionAngle of rotationRuntimeTorqueCommentTypeDownloads
  WosNm  TXTPDF
IP5085..264 Vac15903011.3ML7999A2001/U TXT
PDF
Product handbook (English) Certificate (English)
Colour touch, Windows CE based Configuration and Status display
s7999d1048-nl05
s7999d1048-nl05colres.jpgDownloads
s7999d1048-nl05bwhres.tifDownloads
S7999D1048
Protection classSupply voltagePower consumptionAngle of rotationRuntimeTorqueCommentTypeDownloads
  WosNm  TXTPDF
IP4024 Vac12S7999D1048/U TXT
PDF
Installation/mounting instruction (English) Product handbook (English) Certificate (English)
Accessories for ML7999 actuators
DescriptionAdditional Product TypeDownloads
 TXTPDF
Weather proofing kit (NEMA 3 - IP54) for ML799932002935-001/U TXT
PDF
Installation/mounting instruction (English)
Functional replacement using SLATE for ControLinks F/A control. Also the burner control needs replaced. Refer to SLATE section of this catalogue for more details.

r8001a1001-be04
r8001a1001-be04colres.jpgDownloads
r8001a1001-be04bwhres.tifDownloads
R8001A1001
r8001b2001-be04
r8001b2001-be04colres.jpgDownloads
r8001b2001-be04bwhres.tifDownloads
R8001B2001
r8001c6001-be04
r8001c6001-be04colres.jpgDownloads
r8001c6001-be04bwhres.tifDownloads
R8001C6001
r8001m1050-be04
r8001m1050-be04colres.jpgDownloads
r8001m1050-be04bwhres.tifDownloads
R8001M1050
r8001k5001-be04
r8001k5001-be04colres.jpgDownloads
r8001k5001-be04bwhres.tifDownloads
R8001K5001
r8001s1051-be04
r8001s1051-be04colres.jpgDownloads
r8001s1051-be04bwhres.tifDownloads
R8001S1051
r8001s1071-be04
r8001s1071-be04colres.jpgDownloads
r8001s1071-be04bwhres.tifDownloads
R8001S1071
r8001s9001-be04
r8001s9001-be04colres.jpgDownloads
r8001s9001-be04bwhres.tifDownloads
R8001S9001
r8001v1031-be04
r8001v1031-be04colres.jpgDownloads
r8001v1031-be04bwhres.tifDownloads
R8001V1031
DescriptionAdditional Product TypeDownloads
 TXTPDF
SLATETM Base module, always needed.R8001A1001/U TXT
PDF
Brochure (English)
SLATETM Burner Control module to replace existing burner controller. Needs R8001A1001/U Base module and R8001S9001/U mounting sub base and an R8001F/S/V series flame amplifier module.R8001B2001/U TXT
PDF
Brochure (English)
SLATETM Fuel / Air ratio control module, replaces R7999A1005 (120Vac) and R7999B1003 (230Vac). Needs R8001S9001/U mounting sub base and R8001M-series control actuators.R8001C6001/U TXT
PDF
Brochure (English)
SLATETM control actuators, to replace ML7999A2001R8001M1050 TXT
PDF
Brochure (English)
SLATETM display module, to replace S7999D1048.R8001K1010 TXT
PDF
Brochure (English)
SLATETM UV Shutter-Check Flame Amplifier Module for C7061-series UV sensors. Needs R8001S9001/U mounting sub base.R8001S1051/U TXT
PDF
Brochure (English)
SLATETM UV Ampli-Check Flame Amplifier Module for C7027 and C7035-series UV sensors. Needs R8001S9001/U mounting sub base.R8001S1071/U TXT
PDF
Brochure (English)
DIN rail mounting sub base for SLATE modules.R8001S9001/U TXT
PDF
Brochure (English)
SLATETM Rectification Ampli-Check Flame Amplifier Module for flame rod sensors. Needs R8001S9001/U mounting sub base.R8001V1031/U TXT
PDF
Brochure (English)