Approvals | CE, CSA, UL, FM, EAC
|
||
Ambient temperature | -40 ... 60 oC | ||
Maximum humidity | 85 %rh | ||
Note | ControLinks can operate fully independent from the used burner controller. However using the Honeywell 7800-series gets the most out of the system, by extended status and fault indication via the MicrosoftTM WindowsTM CE based full colour system display S7999D. |
Additional description |
|