hupf025b110-nl05
hupf025b110-nl05colres.jpgDownloads
hupf025b110-nl05bwhres.tifDownloads
Spring-loaded gas pressure regulator with integrated gas filter. With inlet pressure compensation and zero shut-off.
All gas-consuming appliances
Media manufactured gases (town gas) natural gases (group H - methane) liquefied petroleum gas (LPG) non-aggressive gases air
Materials
body: aluminium die cast, UNI 5076/3051
filter: self-extinguishing synthetic fiber for gases conform EN437 galvanized electro welded mesh
filter: mesh 50um
Approvals CE (EN88-1), AGA
Note For an overview of the Kromschroeder GDJ series gas pressure regulators without integrated gas filter visit http://www.docuthek.com (copy/paste link into web browser)
Max. operating pressure 500 mbar
Ambient temperature -15 ... 60 oC
Outlet pressure 10 ... 30 mbar
Filter mesh 50 micron
Additional description
The outlet pressure is kept constant with changing gas flow as a function of the spring setting. The zero shut-off prevents the outlet pressure from increasing when there is no gas flow through the regulator.
The HUPF-series have a field replaceable filter element.
There are two inlet pressure taps on each side of the regulator: Rp 1/4"
The outlet pressure range can be adjusted by an adjustment screw on to of the regulator.
The HUP(F) series are delivered with the standard (white) spring that determines the outlet pressure range. Other pressure ranges can be selected by changing the spring. See the spring selection overview on this page for other outlet pressure ranges.
Threaded connection. With incorporated gas filter.
hupf025b110-nl05
hupf025b110-nl05colres.jpgDownloads
hupf025b110-nl05bwhres.tifDownloads
HUPF025B110
Pipe connectionThreads typePipe sizeTypeDownloads
    TXTPDF
Internal thread as per ISO 7/1 (Rp)BSPRp 1/2HUPF015B110 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
Internal thread as per ISO 7/1 (Rp)BSPRp 3/4HUPF020B110 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
Internal thread as per ISO 7/1 (Rp)BSPRp 1HUPF025B110 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
Internal thread as per ISO 7/1 (Rp)BSPRp 1 1/4HUPF032B110 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
Internal thread as per ISO 7/1 (Rp)BSPRp 1 1/2HUPF040B110 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
Internal thread as per ISO 7/1 (Rp)BSPRp 2HUPF050B110 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
Flanged connection. With incorporated gas filter.
hupf050b310-nl05
hupf050b310-nl05colres.jpgDownloads
hupf050b310-nl05bwhres.tifDownloads
HUPF050B310
Pipe connectionThreads typePipe sizeTypeDownloads
    TXTPDF
PN16 Flanges as per EN 1092-1DN50HUPF050B310 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
PN16 Flanges as per EN 1092-1DN65HUPF065B310 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
PN16 Flanges as per EN 1092-1DN80HUPF080B310 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
PN16 Flanges as per EN 1092-1DN100HUPF100B310 TXT
PDF
Specification sheet (English) Installation/mounting instruction (Multilingual) Certificate (English) Certificate (English)
Adjustment springs HRSP150 for HUPF015, HUPF020 and HUPF025
DescriptionAdditional Product TypeDownloads
 TXTPDF
Green spring (5 ... 13 mbar)HRSP150M1 TXT
Red spring (7 ... 20 mbar)HRSP150M2 TXT
White spring (10 ... 30 mbar). This is the factory default.HRSP150M3 TXT
Yellow spring (25 ... 70 mbar)HRSP150M4 TXT
Violet spring (65 ... 150 mbar)HRSP150M7 TXT
Orange spring (140 ... 300 mbar)HRSP150M8 TXT
Adjustment springs HRSP153 for HUPF032 and HUPF040
DescriptionAdditional Product TypeDownloads
 TXTPDF
White spring (10 ... 30 mbar). This is the factory default.HRSP153M3 TXT
Yellow spring (25 ... 70 mbar)HRSP153M4 TXT
Violet spring (65 ... 150 mbar)HRSP153M7 TXT
Orange spring (140 ... 300 mbar)HRSP153M8 TXT
Adjustment springs HRSP155 for HUPF050
DescriptionAdditional Product TypeDownloads
 TXTPDF
Yellow spring (25 ... 70 mbar)HRSP155M4 TXT
Violet spring (65 ... 150 mbar)HRSP155M7 TXT
Orange spring (140 ... 300 mbar)HRSP155M8 TXT
Adjustment springs HRSP156 for HUPF065, HUPF080 and HUPF100
DescriptionAdditional Product TypeDownloads
 TXTPDF
Yellow spring (25 ... 70 mbar)HRSP156M4 TXT
Violet spring (65 ... 150 mbar)HRSP156M7 TXT
Orange spring (140 ... 300 mbar)HRSP156M8 TXT
Replacement filter catridges
DescriptionAdditional Product TypeDownloads
 TXTPDF
When ordering KTFL3 replacement filter cartridges, also the production date code (format: yyww) and / or the production lot code (format: F3ydddy) of the regulator housing must be included when ordering. For example: F301237 indicates day 123 of the year 2007._KTFL3
Replacement filter cartridge for HUPF015/020/025 (current)KTFL3-2100A TXT
Replacement filter cartridge for HUPF032/040 (current)KTFL3-2200A TXT
Replacement filter cartridge for HUPF050 (current)KTFL3-2300A TXT
Replacement filter cartridge for HUPF065B (< F300877) and HUPF080B (< F300297)KTFL3-2400A TXT
Replacement filter cartridge for HUPF065/080/100 (current)KTFL3-2400A TXT
Replacement filter cartridge for HUPF100 (< F301437)KTFL3-2500A TXT
Replacement membrane kits
DescriptionAdditional Product TypeDownloads
 TXTPDF
When ordering KTMB3 mebrane kits, also the production date code (format: yyww) and / or the production lot code (format: F3ydddy) of the regulator housing must be included when ordering. For example: F301237 indicates day 123 of the year 2007._KTMB3
Replacement membrane kit for HUPF032/040 (< F302555)KTMB3-0400A TXT
Replacement membrane kit for HUPF032/040 (F302565 ... F301816)KTMB3-1300A TXT
Replacement membrane kit for HUPF032/040 (current)KTMB3-1800A TXT
Replacement membrane kit for HUPF050 (< F301805)KTMB3-0500A TXT
Replacement membrane kit for HUPF050 (F301815 ... F301086)KTMB3-1400A TXT
Replacement membrane kit for HUPF050 (current)KTMB3-1700A TXT
Replacement membrane kit for HUPF065 (< F300877) and HUPF080 (< F300297)KTMB3-1500A TXT
Replacement membrane kit for HUPF065/080/100 (current)KTMB3-1900A TXT
Replacement membrane kit for HUPF100 (< F301437)KTMB3-1600A TXT
Kromschroeder functional replacements WITHOUT gas filter for HUPF series with threaded pipe connections: GDJ-series. For more information, see http://www.docuthek.com

gdj-be04
GDJ
DescriptionAdditional Product TypeDownloads
 TXTPDF
Replaces HUPF015B110 (1/2"). With threaded connections. When a gas filter is needed, add Kromschroeder GFK15R10-6.GDJ15R04-0 TXT
PDF
Specification sheet (English)
Replaces HUPF020B110 (3/4"). With threaded connections. When a gas filter is needed, add Kromschroeder GFK20R10-6.GDJ20R04-0 TXT
PDF
Specification sheet (English)
Replaces HUPF025B110 (1"). With threaded connections. When a gas filter is needed, add Kromschroeder GFK25R10-6.GDJ25R04-0 TXT
PDF
Specification sheet (English)
Replaces HUPF032B110 (1-1/4") or HUPF040B110 (1-1/2"). With threaded connections. When a gas filter is needed, add Kromschroeder GFK32R10-6 (1-1/4") or GFK 40R10-6 (1-1/2").GDJ40R04-0 TXT
PDF
Specification sheet (English)
Replaces HUPF050B110 (2"). With threaded connections. When a gas filter is needed, add Kromschroeder GFK50R10-6.GDJ50R04-0 TXT
PDF
Specification sheet (English)
Kromschroeder functional replacements WITHOUT gas filter for HUPF series with flanged pipe connections: VGBF-F series. For more information, see http://www.docuthek.com

vgbf-f-be04
VGBF-F
DescriptionAdditional Product TypeDownloads
 TXTPDF
Replaces HUPF050B310 (DN50). With flanged connections. When a gas filter is needed, add Kromschroeder GFK50F10-6.VGBF50F05-3 TXT
PDF
Specification sheet (English)
Replaces HUPF065B310 (DN65). With flanged connections. When a gas filter is needed, add Kromschroeder GFK65F10-6.VGBF65F05-3 TXT
PDF
Specification sheet (English)
Replaces HUPF080B310 (DN80). With flanged connections. When a gas filter is needed, add Kromschroeder GFK80F10-6.VGBF65F05-3 TXT
PDF
Specification sheet (English)
Replaces HUPF100B310 (DN100). With flanged connections. When a gas filter is needed, add Kromschroeder GFK100F10-6.VGBF100F05-3 TXT
PDF
Specification sheet (English)