![]() |
|
Approvals | |
Ambient temperature | -40 ... 60 oC |
Maximum humidity | 90 %rh |
Input signal | SPDT |
Angle of rotation | 90 o |
End switches | 3 |
Additional description | MT4000C models: SPARE PART ONLY (EN298:1993 approved). |
![]() |
|
Approvals | |
Ambient temperature | -40 ... 60 oC |
Maximum humidity | 90 %rh |
Input signal | SPDT |
Angle of rotation | 90 o |
End switches | 3 |
Additional description | MT4000C models: SPARE PART ONLY (EN298:1993 approved). |
MF4000 heavy duty actuator for use with modulating gas valves
|
|||||||||||
Supply voltage | Comment | Runtime | Torque | Setpoint potentiometer | Shaft mounting | Protection class | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|
s | Nm | TXT | |||||||||
230 Vac | — | 30 | 10 | - | 12 mm round | IP65 | MF4000A1048 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
230 Vac | — | 30 | 10 | 1k | 12 mm round | IP65 | MF4000P1059 |
![]() | |||
Installation/mounting instruction (English) |
MT4000 for use with VT5000 throttle valves
|
|||||||||||
Supply voltage | Comment | Runtime | Torque | Setpoint potentiometer | Shaft mounting | Protection class | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|
s | Nm | TXT | |||||||||
230 Vac | — | 30 | 3 | - | 8 mm round | IP40 | MT4000A2027 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
115 Vac | — | 30 | 3 | - | 8 mm round | IP40 | MT4000A2050 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
230 Vac | — | 6 | 0.3 | - | 8 mm round | IP40 | MT4002B1008 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
230 Vac | — | 6 | 0.3 | - | 8 mm round | IP40 | MT4002B2009 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
230 Vac | w. 30s pre-purge timer | 6 | 0.3 | - | 8 mm round | IP40 | MT4003C1005 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
230 Vac | w. 30s pre-purge timer | 6 | 0.3 | - | 8 mm round | IP40 | MT4000C1013 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
230 Vac | w. 30s pre-purge timer | 6 | 0.3 | - | 8 mm round | IP40 | MT4000C2003 |
![]() | |||
Installation/mounting instruction (English) | |||||||||||
230 Vac | w. 30s pre-purge timer | 6 | 0.3 | - | 8 mm round | IP40 | MT4000C2011 |
![]() | |||
Installation/mounting instruction (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Adapter kit to use MT4000 with VF5000-series butterfly valves | KTFFMT4 |
![]() | — |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Functional replacement for MT4000A2027 (230Vac). Adapter for free shaft end (8mm round) to be ordered separately. | IC20-30W3T |
![]() | |||
Specification sheet (English) | |||||
Functional replacement for MT4000A2027 (115Vac). Adapter for free shaft end (8mm round) to be ordered separately. | IC20-30Q3T |
![]() | |||
Specification sheet (English) | |||||
Universal programmable functional replacement for MT4000A2027 (230Vac) and MT4000A2050 (115Vac). Adapter for free shaft end (8mm round) to be ordered separately. | IC40A2DR10 |
![]() | |||
Specification sheet (English) |
|
|||||
Description | Additional Product Type | Downloads | |||
---|---|---|---|---|---|
TXT | |||||
Functional replacement for MF4000A1048 and MF4000P1059 (230Vac). | IC50-30W20TR10 |
![]() | |||
Specification sheet (English) |