v4297a1-be04
v4297a1-be04colres.jpgDownloads
v4297a1-be04bwhres.tifDownloads
For control gas flow to commercial and industrial burners.
• V4297A1: Safety Shutoff normally closed Gas Valve, NEMA 1.
• V4297S1: Non regulated ON/OFF normally open Gas Valve, NEMA 1.
Gas valve type non regulated ON/OFF normally closed, fast opening.
Media natural gas, propane, air.
Materials aluminium die cast body.
Approvals CSA, UL
Pipe connection Copernicus
Max. operating pressure 345 mbar
Maximum opening time 1 s
Maximum closing time 1 s
Additional description
• Pressure switch C6097 can be fitted direct to the flange.
• Two upstream pressure taps 1/4" NPT
• One downstream pressure tap 1/4" NPT
V4297A1 Normally closed
v4297a1-be04
v4297a1-be04colres.jpgDownloads
v4297a1-be04bwhres.tifDownloads
V4297A1
Valve dimensionAmbient temperatureOptional CPI-switchTypeDownloads
 oC  TXTPDF
DN25-40 ... 5432004925-001V4297A1005 TXT —
DN50-40 ... 5432004925-001 V4297A1013 TXT —
V4297S1 Normally open
v4297s1-be04
v4297s1-be04colres.jpgDownloads
v4297s1-be04bwhres.tifDownloads
V4297S1
Valve dimensionAmbient temperatureOptional CPI-switchTypeDownloads
 oC  TXTPDF
DN25-40 ... 6332004925-001V4297S1003 TXT —
Closed position indicator (CPI)

cpi-32004925-001-sz20
cpi-32004925-001-sz20colres.jpgDownloads
cpi-32004925-001-sz20bwhres.tifDownloads
CPI-32004925-001
DescriptionAdditional Product TypeDownloads
 TXTPDF
Closed position indicator (CPI). Icluding LED indicator red/green.32004925-001 TXT —
Visual position indicator

ktcpi001-visual-indicator-sz20
ktcpi001-visual-indicator-sz20colres.jpgDownloads
ktcpi001-visual-indicator-sz20bwhres.tifDownloads
KTCPI001-VISUAL-INDICATOR
DescriptionAdditional Product TypeDownloads
 TXTPDF
Visual position indicator. To indicate the open and closed position of the valve.KTCPI001 TXT —
Kromschroeder replacement for V4297: VCS dual valve solution (replaces complete "Integrated Gas Train" solution.
DescriptionAdditional Product TypeDownloads
 TXTPDF
Dual valve solution to replace the "Integrated Gas Train" solution, consisting of 2x V5097 FPA controlled valve bodies and optionally V4297A single solenoid gas valves and V4297S vent valves. VCS1-6 TXT
PDF
Specification sheet (English)