v5197a-threaded-flanged-be04
v5197a-threaded-flanged-be04colres.jpgDownloads
v5197a-threaded-flanged-be04bwhres.tifDownloads
The V5197A are firing rate valves used to provide variable flow control
Modulating gas burners
Gas valve type Accurate control of gas flow, driven by actuator.
Media Air, natural gas, liquefied petroleum (LP), and manufactured gases.
Materials Unpainted cast aluminium, brass and stainless steel internal parts, NBR seals
Approvals
Threaded Flanged: CE (EN161), UL, CSA
Flanged: CE (EN161)
Max. operating pressure 500 mbar
Ambient temperature -40 ... 66 oC
Additional description Pressure switch C6097 (flanged models) can be fitted direct to the side of the valve body. Maximum flow can be set by adjustment screw at the bottom. Adaptable for several actuators by various adaptor kits.
Threaded (using special "Copernicus" type flange
v5197a-threaded-flanged-be04
v5197a-threaded-flanged-be04colres.jpgDownloads
v5197a-threaded-flanged-be04bwhres.tifDownloads
V5197A-THREADED-FLANGED
Valve dimensionPipe connectionTypeDownloads
   TXTPDF
Threaded flanged 3/4"..2"V5197A1003 TXT
PDF
Product handbook (English)
Threaded flanged 2"..3"V5197A1011 TXT
PDF
Product handbook (English)
Flanged (ISO 7005)
v5197a-pn16-flanged-sz20
v5197a-pn16-flanged-sz20colres.jpgDownloads
v5197a-pn16-flanged-sz20bwhres.tifDownloads
V5197A-PN16-FLANGED
Valve dimensionPipe connectionTypeDownloads
   TXTPDF
DN65FlangesV5197A1029 TXT
PDF
Product handbook (English) Brochure (English)
DN80FlangesV5197A1037 TXT
PDF
Product handbook (English) Brochure (English)
V5197 Actuator linkages

ktfrg04-kit-mf4000-a-sz20
ktfrg04-kit-mf4000-a-sz20colres.jpgDownloads
ktfrg04-kit-mf4000-a-sz20bwhres.tifDownloads
KTFRG04-KIT-MF4000-A
DescriptionAdditional Product TypeDownloads
 TXTPDF
for MF4000 actuator (white)KTFRG04 TXT
Kromschroeder functional replacements for V5197

vfc-be04
VFC
rv-f-be04
RV-F
DescriptionAdditional Product TypeDownloads
 TXTPDF
Functional replacement of V5197A1003 for Rp 3/4" threaded pipe connections.VFC120/20R05-15PPPP TXT
PDF
Specification sheet (English)
Functional replacement of V5197A1003 for Rp 1" threaded pipe connections.VFC125/25R05-20PPPP TXT
PDF
Specification sheet (English)
Functional replacement of V5197A1003 for Rp 1-1/2" threaded pipe connections.VFC340/40R05-25PPPP TXT
PDF
Specification sheet (English)
Functional replacement of V5197A1011 for Rp 2" threaded pipe connections.VFC350/50R05-40PPPP TXT
PDF
Specification sheet (English)
Functional replacement of V5197A1029 for DN65 flanged pipe connections.RV65/NF05W60S1 TXT
PDF
Specification sheet (English)
Functional replacement of V5197A1037 for DN80 flanged pipe connections.RV80/NF05W60S1 TXT
PDF
Specification sheet (English)