ve4000b1-sz20
ve4000b1-sz20colres.jpgDownloads
ve4000b1-sz20bwhres.tifDownloads
Class "A" Safety Shutoff Solenoid Gas Valve, with maximum flow rate adjustment (B-models) or openings characteristic (C-models) for the Japanese market (100/200 Vac).
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally closed, fast opening, with maximum flow rate adjustment.
Media natural gas, propane, air.
Materials aluminium die cast body.
Approvals CE (EN161), AGA
Pipe connection Internal thread as per ISO 7/1 (Rp)
Threads type BSP
Maximum opening time 1 s
Maximum closing time 1 s
Ambient temperature -15 ... 60 oC
Protection class IP54
Electrical connection PG11
Additional description
The maximum flow rate can be adjusted on top of the valve
Optional Closed Position Indication Switch (CPI switch ) can be ordered separately.
100 Vac versions with flow restrictor
ve4000b1-sz20
ve4000b1-sz20colres.jpgDownloads
ve4000b1-sz20bwhres.tifDownloads
VE4000B1
Valve dimensionMax. operating pressureOptional CPI-switchTypeDownloads
 mbar  TXTPDF
Rp 3/8200VE4010NB1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2200VE4015NB1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4200MS052501VE4020NB1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200MS052501VE4025NB1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4200MS054001VE4032NB1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200MS054001VE4040NB1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200MS055001VE4050NB1100 TXT
PDF
Product handbook (English) Certificate (English)
200 Vac versions with flow restrictor
Valve dimensionMax. operating pressureOptional CPI-switchTypeDownloads
 mbar  TXTPDF
Rp 3/8200VE4010NB1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2200VE4015NB1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4200MS052501VE4020NB1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200MS052501VE4025NB1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4200MS054001VE4032NB1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200MS054001VE4040NB1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200MS055001VE4050NB1200 TXT
PDF
Product handbook (English) Certificate (English)
100 Vac versions with openings curve
ve4000c1-be04
ve4000c1-be04colres.jpgDownloads
ve4000c1-be04bwhres.tifDownloads
VE4000C1
Valve dimensionMax. operating pressureOptional CPI-switchTypeDownloads
 mbar  TXTPDF
Rp 3/8200VE4010NC1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1/2200VE4015NC1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4200MS052501VE4020NC1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200MS052501VE4025NC1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4200MS054001VE4032NC1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200MS054001VE4040NC1100 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200MS055001VE4050NC1100 TXT
PDF
Product handbook (English) Certificate (English)
200 Vac versions with openings curve
Valve dimensionMax. operating pressureOptional CPI-switchTypeDownloads
 mbar  TXTPDF
Rp 1/2200VE4015NC1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 3/4200MS052501VE4020NC1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1200MS052501VE4025NC1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/4200MS054001VE4032NC1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 1 1/2200MS054001VE4040NC1200 TXT
PDF
Product handbook (English) Certificate (English)
Rp 2200MS055001VE4050NC1200 TXT
PDF
Product handbook (English) Certificate (English)
Electrical connection

co020012-nl05
co020012-nl05colres.jpgDownloads
co020012-nl05bwhres.tifDownloads
CO020012
DescriptionAdditional Product TypeDownloads
 TXTPDF
DIN PlugCO020012 TXT
CPI Switch for VE-series valves with bottom plug (1/4")

ms05-sz20
ms05-sz20colres.jpgDownloads
ms05-sz20bwhres.tifDownloads
MS05
DescriptionAdditional Product TypeDownloads
 TXTPDF
CPI Switch for VExxxxA/B/C/S DN20-25MS052501 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN32-40MS054001 TXT
PDF
Installation/mounting instruction (English)
CPI Switch for VExxxxA/B/C and VG4xxx DN50MS055001 TXT
PDF
Installation/mounting instruction (English)
Kromschroeder direct replacement for VE4000N models.

vas-be04
VAS
DescriptionAdditional Product TypeDownloads
 TXTPDF
The valVario VAS-series single solenoid valves replace the 100Vac and 200Vac VE4000N and VEN4000 series models for the Japanese market.VAS1-3 TXT
PDF
Specification sheet (English)