ve5000a3-sz20
ve5000a3-sz20colres.jpgDownloads
ve5000a3-sz20bwhres.tifDownloads
Class "A" Safety Shutoff Gas Valve, for fluid power actuator V4055A/B.
For control and regulation of gaseous fluids in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally closed, fast opening.
Media natural gas, propane, air. Special versions for biogas available upon request.
Materials aluminium die cast
Approvals CE (EN161), AGA
Pipe connection Flanges
Max. operating pressure 360 mbar
Maximum opening time 1 s
Maximum closing time 1 s
Ambient temperature -15 ... 60 oC
Protection class NEMA 3 / IP44
Additional description Maximum inlet pressure depends on actuator model:
VE4065/80: 360mB maximum with V4055A actuator
VE4100: 360mB maximum with V4055B actuator
Valve bodies
Valve dimensionTypeDownloads
  TXTPDF
DN65VE5065A3005 TXT
PDF
Installation/mounting instruction (English) Product handbook (English) Certificate (English)
DN80VE5080A3004 TXT
PDF
Installation/mounting instruction (English) Product handbook (English) Certificate (English)
DN100VE5100A3000 TXT
PDF
Installation/mounting instruction (English) Product handbook (English) Certificate (English)
Valve bodies with additional pressure taps on in- and outlet side
Valve dimensionTypeDownloads
  TXTPDF
DN80VE5080A3012 TXT
PDF
Installation/mounting instruction (English) Product handbook (English) Certificate (English)
Low pressure (200mbar) fluid power actuators

v4055-sz20
v4055-sz20colres.jpgDownloads
v4055-sz20bwhres.tifDownloads
V4055
DescriptionAdditional Product TypeDownloads
 TXTPDF
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 120V, 50/60Hz. V4055A1031/U TXT
PDF
Specification sheet (English)
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 120V, 50/60Hz. With damper arm shaft.V4055A1098/U TXT
PDF
Specification sheet (English)
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 230V, 50/60Hz. With damper arm shaft.V4055A1114/U TXT
PDF
Specification sheet (English)
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 230V, 50/60Hz. V4055A1130/U TXT
PDF
Specification sheet (English)
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 230V, 50/60Hz. V4055A1239/U TXT
PDF
Specification sheet (English)
High pressure (360mbar) fluid power actuators
DescriptionAdditional Product TypeDownloads
 TXTPDF
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 120V, 50/60Hz. With damper arm shaft.V4055B1039/U TXT
PDF
Specification sheet (English)
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 230V, 50/60Hz. V4055B1088/U TXT
PDF
Specification sheet (English)
Fluid power actuators for Class "A" Safety Shutoff Gas Valves VE5000-series. Voltage: 230V, 50/60Hz. V4055B1096/U TXT
PDF
Specification sheet (English)
Accessories for V4055 actuators
DescriptionAdditional Product TypeDownloads
 TXTPDF
Auxiliary Switch Bag Assembly (not for models with maximum flow limit switch).133568/U TXT
Valve-Closed Indication Switch Bag Assembly133569/U TXT
Damper Crank Arm (damper arm and clip)7616BR/U TXT
Kromschroeder VK-series to replace VE5000 with fluid powered actuator V4055

vk-f-be04
VK-F
DescriptionAdditional Product TypeDownloads
 TXTPDF
Replaces VE5065A3005 with V4055B1088/U or V4055B1096/U (230Vac). For other combinations of V4055/VE5000 see VK documentation or visit http://www.docuthek.comVK65F04T5A93 TXT
PDF
Specification sheet (English)
Replaces VE5080A3004 with V4055B1088/U or V4055B1096/U (230Vac). For other combinations of V4055/VE5000 see VK documentation or visit http://www.docuthek.comVK805F04T5A93 TXT
PDF
Specification sheet (English)
Replaces VE5100A3000 with V4055B1088/U or V4055B1096/U (230Vac). For other combinations of V4055/VE5000 see VK documentation or visit http://www.docuthek.comVK1005F04T5A93 TXT
PDF
Specification sheet (English)