![]() |
|
Gas valve type | non regulated ON/OFF normally closed, manual opening |
Media | natural gas, propane, air |
Materials | aluminium die cast body |
Protection class | IP54 |
Electrical connection | PG11 |
Approvals | CE (EN161) |
Max. operating pressure | 360 mbar |
Port connection | flanges ISO7005 |
Ambient temperature | -15 ... 60 oC |
Maximum closing time | 1 s |
Additional description |
|