![]() |
|
Gas valve type | Non regulated ON/OFF normally closed, manually opened. |
Media | Natural gas, propane, air |
Materials | Aluminium die cast body |
Approvals | CE (EN161) |
Pipe connection | Internal thread as per ISO 7/1 (Rp) |
Threads type | BSP |
Maximum closing time | 1 s |
Ambient temperature | -15 ... 60 oC |
Protection class | IP65 |
Additional description |
|