C6097A3053/U

Honeywell Pressure switch for general gas- and air application C6097 3000/4000 series

The C6097 3000/4000 series Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure changes.
Kind of pressure: differential pressure, relative
Pressure connection: Two models are available: pipe mount or flange mount on valve body.
Positive pressure: G1/4"
Negative pressure: G1/8"
Electrical connection: terminal connection M16x1,5
Protection class: IP54
Housing material: Bottom part: aluminium die cast
Case: polybutylene terephthalate
Cover: transparent polycarbonate
Media temp.: -15...80C
Ambient temperature: -15...60C
Switch function/capacity: Switch action: SPDT
Max voltage: 240Vac
Min voltage: 24Vac
Max resistive load: 5 A
Max inductive load (pf=0.6): 0.5 A
Min load: 50 mA
Approvals: C6097A3/B3 models: UL (US+C), CSA (US+C), FM
C6097A4 models: CE EN1854:2010 (GAR)
Mounting position: horizontal or vertical
C6097A3 models are calibrated for pressure fall (UL/FM approved for use as minimum pressure limiter) and have psi scale
C6097B3 models are calibrated for pressure rise (UL/FM approved for use as maximum pressure limiter) and have psi scale
C6097A4 models are calibrated for nominal pressure (CE approved for use as minimum or maximum pressure limiter in EU) and have mbar scale

American models for pipe mount, G1/4" connection. Auto recycle. Break on pressure fall.
Pressure adjustment range: 2.5...50mbar
Differential pressure setpoint range: 0.75...1.5mbar
Max. pressure: 600mbar
Comment: NO-COM interrupted