M6284F1078-F/U
Honeywell Modutrol IV servo motors
Modutrol IV Motors are spring return and non-spring return motors used to control dampers and valves.
M62xx, M72xx and M91xx models and all accessories are mainly designed for use in HVAC applications and sold via Buildings (HBT) sales channels.
M94xx series are mainly designed for burner applications and are sold via Thermal Solutions (HTS) sales channels.
Modutrol IV motors are used for air damper and gas flow control in industrial burner applications and for damper control in air handling installations.
M62xx models are three-wire floating control motors for use with controllers that provide a switched spdt or floating output and have an internal electrically isolated feedback potentiometer that provides indication of the motor shaft position.
M72xx models accept a current or voltage signal from an electronic controller to position the motor shaft to any point between open and closed.
M91xx models use a 135Ohm modulating proportional signal to position the motor shaft to any point between open and closed.
M94xx models are optimized for use in burner applications and use a 135Ohm modulating proportional signal to position the motor shaft to any point between open and closed.
Approvals: CE, UL, FM, CSA, EAC
Protection class: IP44
Weather protection kit is available as accessory to upgrade to IP54
Ambient temperature: -40...66C
Maximum humidity: 85%rh
Features: Screw terminals are standard.
Adapter bracket for matching shaft height of older motors (ModIII) is available.
Most models have field adjustable stroke (90 to 160).
Die-cast aluminium housing.
Two adjustable internal SPDT auxiliary switches are factory mounted.
Dual shaft ends for normally open or normally closed valve or damper application. Both shaft ends offer the same torque rating.
Modutrol motor timings are independant of line frequency.
Torque ratings for dual-ended shaft motors are the sum of the shaft torques (power-end torque plus auxiliary-end torque).
Breakaway torque is the maximum torque available to overcome occasional large loads such as a seized damper or valve. The breakaway torque is 1.5x the normal rated torque.
Other models than listed in this catalogue are available outside Europe. Most models can be replaced by the available European models.
Input voltage: Default: 24 Vac
Via optional built-in transformer: 24/120/230 Vac
Line frequency: 50/60 Hz
Shaft mounting: 9.5mm (3/8") square for all models on both ends
End switches: 2
Function: Normally Closed
3-point control non-spring return (M62x4). Order via HBT sales channels, or select Kromschroeder replacement model.
Supply voltage: 24 Vac
Power consumption: 13W
Input signal: SPDT
Angle of rotation: Adj. 90 .. 160o
Comment: Factory set at 90
Runtime: Var. 30 .. 53s
Torque: 17Nm
Position feedback: 10kohm
Note: Linear feedback
Model: Series 2
extra: HBT product