50123928-001

Honeywell SLATE(TM) Combustion Management System

With the revolutionary integration of configurable safety and programmable logic, SLATETM is easily customized for virtually any application in any industry, in less time, and with far less complexity.
The SLATETM Combustion Management System is prepared for remote monitoring using the Thermal IQ Honeywell Connected Plant solution.
Universal I/O scheme lets you choose how to use each module, and the customizable touchscreen display or PC web browser (optimized for ChromeTM) allows you to easily change the end user experience.
Burner management
Steam generation
Kilns and ovens
Commercial and industrial boilers
Make-up air
Process heating
Approvals: CE approved: EN298 for burner controllers in continuous operation, EN12067-2 for electronic fuel/air ratio controllers and EN1854 for automatic valve proofing systems
SIL 3 "capable" certification
CSA/UL/FM approved (US/CA)
Protection class: IP00 / NEMA 1 (cabinet mounting)
Ambient temperature: -10...60C
Maximum humidity: 90%rh
Operation: Automatic
Valve proofing system: Integrated
Supply voltage: 24 Vdc / 24..264 Vac
Features: Easy installation, efficient operation and fast service because of:
DIN-rail mounting (modular platform)
On-board communications capabilities (Ethernet, Modbus RS485/TCP, BACnet)
Intuitive diagnostics (touch display, PC or smart phone via web browser)
Optimized energy efficiency (O2 trim, VFD control)
On-board system guides
Status indicators (no blinking lights or fault codes)
Plug-and-play replacement (configurable modular concept)
Easy data backup (USB flash drive, SD cards)
Compatible with flame rod and all existing Honeywell C70xx-series optical flame detectors by selection of correct Flame Amplifier Module.
Note: Each SLATETM system uses:
A multi voltage (24 VDC / 24..264 Vac) Base Module - R8001A1001, which mounts directly on the DIN rail.
Up to 12 SLATETM Modules can be connected to a single Base Module. An umbilical cable is available to divide the system over multiple DIN rails if needed.
Each of the plug-in modules uses its own a DIN rail mounting Sub Base - R8001S9001.
SLATETM Online configurator (global site)
the online configurator simplifies selection of modules and system design
One stop shop for downloading SLATE AX programming software, firmware upgrades and more
Pre-configuration files are available for download to emulate most commonly used burner controllers
Please visit:: http://combustion.honeywell.com

SLATE Accessories
Product description: R8001M Low Torque Actuator Mounting Kit for use with Maxon CV Series Valves