V4295A1015

Honeywell Safety shut-off gas valve, normally closed for North American market V4295A1

Class "B" Safety Shutoff Gas Valve
for control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type: non regulated ON/OFF normally closed, fast opening.
Media: natural gas, propane, air. Special versions for biogas available upon request.
Materials: aluminium die cast body.
Approvals: CSA, AGA
Upstream and downstream taps 1/4" NPT
Pipe connection: Internal threads
Threads type: NPT
Maximum opening time: 1s
Maximum closing time: 1s
Ambient temperature: -40...63C

120 Vac versions
Valve dimension: Rp 1/2
Max. operating pressure: 140mbar