VE4040A1144
Honeywell Solenoid gas valve, normally closed VE4000A1
Class "A" Safety Shutoff Solenoid Gas Valve.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type: non regulated ON/OFF normally closed, fast opening.
Media: natural gas, propane, air.
Materials: aluminium die cast body.
Approvals: CE (EN161), AGA
Some models have 4x pressure taps 1/4" (2x on each side), marked as "Bypass" in the selection table.
Pipe connection: Internal thread as per ISO 7/1 (Rp)
Threads type: BSP
Maximum opening time: 1s
Maximum closing time: 1s
Ambient temperature: -15...60C
220...240 Vac versions
Valve dimension: Rp 1 1/2
Max. operating pressure: 200mbar
Protection class: IP54
Electrical connection: PG11
Optional CPI-switch: MS054001
Replacement coil: BB052340
Comments: Bypass