VE4020B1004

Honeywell Solenoid gas valve, normally closed, with flow rate adjustment VE4000B1

Class "A" Safety Shutoff Solenoid Gas Valve, with maximum flow rate adjustment.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type: non regulated ON/OFF normally closed, fast opening, with maximum flow rate adjustment.
Media: natural gas, propane, air. Special versions for biogas available upon request.
Materials: aluminium die cast body.
Approvals: CE (EN161), AGA
The maximum flow rate can be adjusted on top of the valve
Optional Closed Position Indication Switch (CPI switch ) can be ordered separately.
Pipe connection: Internal thread as per ISO 7/1 (Rp)
Threads type: BSP
Maximum opening time: 1s
Maximum closing time: 1s
Ambient temperature: -15...60C

220...240 Vac versions
Valve dimension: Rp 3/4
Max. operating pressure: 360mbar
Protection class: IP54
Electrical connection: PG11
Optional CPI-switch: MS052501
Replacement coil: BB152325
Comments: no