VE4080B3046
Honeywell Solenoid gas valve, normally closed, flanged connections VE4000B3
Class "A" Safety Shutoff Solenoid Gas Valve with flanged connections.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type: non regulated ON/OFF normally closed, fast opening
Media: natural gas, propane, air. Special versions for biogas available upon request
Materials: aluminium die cast body
Approvals: CE (EN161), AGA
Adjustable maximum flow rate on top of the coil.
4 auxiliary pressure taps with Rp 1/4" threaded connections, 2 on the inlet side, 2 on the outlet side.
Other voltages are also available.
Optional Closed Position Indication Switch (CPI switch ) is ordered separately.
Pipe connection: PN16 Flanges as per EN 1092-1
Maximum opening time: 1s
Maximum closing time: 1s
Ambient temperature: -15...60C
110 Vac versions
Valve dimension: DN80
Max. operating pressure: 360mbar
Protection class: IP54
Electrical connection: PG11
Optional CPI-switch: MS058001