VE4015C1003

Honeywell Solenoid gas valve, normally closed, with characterized opening VE4000C1

Class "A" Safety Shutoff Solenoid Gas Valve, with maximum flow rate adjustment and characterized opening.
For control and regulation of gaseous fuels in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type: non regulated ON/OFF normally closed, slow opening, with maximum flow rate adjustment
Media: natural gas, propane, air. Special versions for biogas available upon request
Materials: aluminium die cast body
Approvals: CE (EN161), AGA
The maximum flow rate and the opening characteristics can be adjusted on top of the valve.
Optional Closed Position Indication Switch (CPI switch ) is ordered separately.
Pipe connection: Internal thread as per ISO 7/1 (Rp)
Threads type: BSP
Maximum opening time: 30s
Maximum closing time: 1s
Ambient temperature: -15...60C

220...240 Vac versions
Valve dimension: Rp 1/2
Max. operating pressure: 360mbar
Protection class: IP54
Electrical connection: PG11
Replacement coil: BB152301