C6097A1004/U

Honeywell Discontinued: Pressure switch for general gas- and air application C6097A1, C6097B1, C6097A2

The C6097 Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure changes.
Kind of pressure: differential pressure, relative
Pressure connection: Two models are available: pipe mount or flange mount on valve body.
Pipe mount models: positive pressure: G1/4"
Pipe mount models: negative pressure: G1/8"
Flange mount models: direct mount on valve body
Electrical connection: PG11 or DIN plug
Protection class: IP54
Housing material: Bottom part: aluminium die cast
Case: blue coloured polybutylene terephthalate
Cover: transparent polycarbonate
Media temp.: -15...80C
Ambient temperature: -15...60C
Switch function/capacity: Switch action: SPDT
Max voltage: 250Vac
Min voltage: 24Vac
Max resistive load: 5 A
Max inductive load (pf=0.6): 3 A
Min load: 50 mA
Approvals: C6097A1/B1 models: UL (US+C), CSA (US+C), FM
C6097A2 models: CE EN1854:2010 (GAR)
Mounting position: horizontal or vertical
C6097A1 models are calibrated for pressure fall (approved for use as minimum pressure limiter in NA) and have psi or in.wc scale
C6097B1 models are calibrated for pressure rise (approved for use as maximum pressure limiter in NA) and have psi or in.wc scale
C6097A2 models are calibrated for nominal pressure (CE approved for use as minimum or maximum pressure limiter in EU) and have mbar scale

American models for pipe mount, G1/4" connection. Auto recycle. Break on pressure fall.
Pressure adjustment range: 1...12.5mbar
Differential pressure setpoint range: 6...10.5mbar
Max. pressure: 300mbar
Comment: Replaced by C6097A3004/U